Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Choose another country or region

Schneider Eletric 9013AFH1 Picture
Discontinued

Schneider Eletric 9013AFH1 Picture
Discontinued

PRESSURE SWITCH 575VAC 1HP G SPECIAL

Show more characteristics >
9013AFH1  has not been replaced. Please contact your customer care center for more information.
  • Price
    40.70 USD
Add to My Products Remove from My Products

  • Main
    range of product
    Square D Pumptrol
    pressure sensor name
    9013FH
    electrical circuit type
    Power circuit
    quantity per set
    1
    type of packing
    Individual
    Complementary
    pressure sensor type
    Electromechanical pressure switch
    controlled fluid
    Air (-22...257 °F)
    pressure switch type of operation
    Regulation between 2 thresholds
    scale type
    Fixed differential
    setting
    Internal
    local display
    Without
    product weight
    1 lb(US)
    repeat accuracy
    +/- 3 %
    Environment
    protective treatment
    None
    NEMA degree of protection
    NEMA 1 conforming to UL 50
    IP degree of protection
    IP20 conforming to IEC 60529
    Ordering and shipping details
    Category
    21533 - 9013 FHG (INDIVIDUAL-DISCOUNT CP7I)
    Discount Schedule
    CP7I
    GTIN
    00785901856351
    Nbr. of units in pkg.
    5
    Package weight(Lbs)
    1
    Returnability
    N
    Country of origin
    MX
    Offer Sustainability
    RoHS (date code: YYWW)
    REACh
    Product environmental profile
    Available
    Product end of life instructions
    Available
    Contractual warranty
    Warranty period
    18 months
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.