Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Choose another country or region

pressure switch 9012G - fixed scale - 2 thresholds - 270 to 9000 psig

Show more characteristics >
  • Product availability
    Non-Stock - Not normally stocked in distribution facility
  • Price
    627.00 USD
Add to My Products Remove from My Products

  • Main
    range of product
    9012G
    pressure sensor type
    Electromechanical pressure switch
    pressure sensor name
    9012G
    pressure sensor size
    9000 psi
    maximum pressure
    25000 psi
    contacts type and composition
    2(NC-NO), 2 SPDT-DB, Form Z, snap action, silver nickel contacts
    controlled fluid
    Air
    Non-corrosive liquids
    Non-corrosive gas
    Hydraulic oil (-15...250 °F)
    fluid connection type
    0.25 inch 18 NPTF conforming to UL 508
    pressure switch type of operation
    Regulates two separate pressure thresholds
    scale type
    Fixed
    local display
    Without
    Complementary
    range on decreasing pressure
    270...9000 psi
    approx fix differential at mid range
    400 psi stage 1 +/- 60 psig +/- 2.5 % full scale
    800 psi stage 2 +/- 100 psig
    cable entry
    0.5 inch NPT conduit entrance
    terminal block type
    8 screw terminals
    electrical connection
    Screw-clamp terminals, AWG 22...AWG 12
    electrical circuit type
    Control circuit
    local signalling
    Without
    [In] rated current
    3 A (Ue = 240 V AC) contact code: A600 conforming to NEMA rating designation
    6 A (Ue = 120 V AC) contact code: A600 conforming to NEMA rating designation
    0.27 A (Ue = 250 V DC) contact code: R300 conforming to NEMA rating designation
    0.22 A (Ue = 125 V DC) contact code: R300 conforming to NEMA rating designation
    setting
    Internal
    enclosure material
    Die cast aluminium alloy 380
    pressure actuator
    Piston
    height
    6.37 in
    depth
    2.63 in
    width
    3.5 in
    operating position
    Any position
    materials in contact with fluid
    Teflon
    Viton fluorocarbon
    440 stainless steel
    303 stainless steel
    short-circuit protection
    10 A by gL (cartridge) overload and short-circuit protection
    operating rate
    <= 120 cyc/mn
    mechanical durability
    3000000 cycles
    repeat accuracy
    4 %
    product weight
    2.5 lb(US)
    Environment
    vibration resistance
    2 gn conforming to IEC 68-2-6 (f = 40...150 Hz)
    shock resistance
    50 gn conforming to IEC 58-2-27
    standards
    CE
    UL 508
    CSA C22.2 No 14
    product certifications
    CE
    CSA LR25490 class 3211 03
    UL listed file E12158 CCN NKPZ and CCN NTHT
    NEMA degree of protection
    NEMA 4/4X/13 conforming to UL 50
    ambient air temperature for operation
    -10...185 °F
    Ordering and shipping details
    Category
    21522 - 9012 G INDUSTRIAL PRESSURE SWITCHES
    Discount Schedule
    CP7G
    GTIN
    00785901048862
    Nbr. of units in pkg.
    1
    Package weight(Lbs)
    2.5
    Returnability
    N
    Country of origin
    MX
    Offer Sustainability
    RoHS (date code: YYWW)
    REACh
    Product environmental profile
    Available
    Product end of life instructions
    Available
    California proposition 65
    WARNING: This product can expose you to chemicals including:
    - - - - - - - Substance 1
    Diisononyl phthalate (DINP), which is known to the State of California to cause cancer, and
    - - - - - - - Substance 2
    Di-isodecyl phthalate (DIDP), which is known to the State of California to cause birth defects or other reproductive harm.
    - - - - - - - More information
    For more information go to www.p65warnings.ca.gov
    Contractual warranty
    Warranty period
    18 months
  • Documents and Downloads

    Language
    • English
    • Spanish
    • French
    Catalog
    Date
    Size
    Add to My Documents
    Date 9/18/18
    Size 7.4 MB
    Digest 177 Sec. 22: Pressure, Vacuum, and Float Switches
    Instruction Sheet
    Date
    Size
    Add to My Documents
    Date 6/19/18
    Size 320.2 KB
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.