Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Choose another country or region

LIMIT SWITCH 600VAC 25AMP T +OPTIONS

Show more characteristics >
  • Product availability
    Non-Stock - Not normally stocked in distribution facility
  • Price
    401.00 USD
Add to My Products Remove from My Products

  • Main
    device application
    Standard mill switch
    Universal mill switch
    Heavy duty
    device short name
    T
    series name
    Severe duty
    Complementary
    [Ith] conventional free air thermal current
    20 A
    [Ui] rated insulation voltage
    600 V
    base plate style
    Style D
    body material
    Cast zinc
    contact code designation
    A600
    P600
    contacts material
    Silver flashed copper
    contact operation
    Snap action
    maximum displacement angle
    88 °
    positive opening
    Without
    switch actuation
    CW
    tilting angle
    14 °
    torque value
    12 lbf.in
    tripping angle
    12 °
    Environment
    ambient air temperature for operation
    -10...185 °F
    electrical shock protection class
    Class 0
    IP degree of protection
    IP65
    IP66
    IP67
    NEMA degree of protection
    NEMA 1/2/4/12/13
    product certifications
    CE
    CSA
    UL listed
    protective treatment
    Corrosion resistant gray paint
    shock resistance
    30 gn
    standards
    UL 508
    Ordering and shipping details
    Category
    21497 - 9007 FT,T OILTIGHT AND FOUNDRY
    Discount Schedule
    DS1
    GTIN
    00785901153832
    Nbr. of units in pkg.
    1
    Package weight(Lbs)
    2.5
    Returnability
    N
    Country of origin
    MX
    Offer Sustainability
    RoHS (date code: YYWW)
    REACh
    Product environmental profile
    Available
    Product end of life instructions
    Need no specific recycling operations
    California proposition 65
    WARNING: This product can expose you to chemicals including:
    - - - - - - - Substance 1
    Diisononyl phthalate (DINP) which is known to the State of California to cause cancer and
    - - - - - - - Substance 2
    Di-isodecyl phthalate (DIDP) which is known to the State of California to cause birth defects or other reproductive harm.
    - - - - - - - More information
    For more information go to www.p65warnings.ca.gov
    Contractual warranty
    Warranty period
    18 months
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.