Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Choose another country or region

    Schneider Eletric 9007TUB1M12 Picture

    Range: Nema Limit Switches

    9007 T / FT

    9007TUB1M12

    Schneider Eletric 9007TUB1M12 Picture
    Range: Nema Limit Switches

    9007 T / FT

    9007TUB1M12

    9007FT mill limit switch - universal - spring return - CW only - PG 13.5

    Show more characteristics >
    • Product availability
      Non-Stock - Not normally stocked in distribution facility
    • Price
      370.00 USD
    Add to My Favorites Remove from My Favorites

    • Main
      range of product
      9007
      series name
      Severe duty mill
      product or component type
      Limit switch
      device application
      Universal mill switch
      device short name
      9007T/FT
      body type
      Fixed
      head type
      Rotary head
      sale per indivisible quantity
      1
      Complementary
      base plate style
      Style B
      body material
      Cast zinc
      fixing mode
      By the body
      movement of operating head
      Rotary
      type of operator
      Spring return without operating lever
      contact sequence number
      1
      function available
      -
      switch actuation
      CW
      From left
      type of approach
      Lateral approach
      electrical connection
      Screw-clamp terminals AWG 22...AWG 12
      cable entry
      1 entry for Pg 13.5 DIN 40430
      number of poles
      1
      switch function
      SPDT-DB
      contact form
      Form Z
      contact operation
      Snap action
      contacts usage
      -
      contacts material
      Silver flashed copper
      positive opening
      Without
      minimum torque for tripping
      12 lbf.in
      maximum actuation speed
      90 ft/min with 45° cam angle, levers only
      130 ft/min with 30° cam angle, levers only
      tripping angle
      14 °
      maximum displacement angle
      88 °
      repeat accuracy
      +/- 0.004 in linear travel of cam on 1.5 in lever arm
      contact code designation
      A600 480 V AC 6.25 A NEMA rating designation
      A600 240 V AC 12.5 A NEMA rating designation
      A600 120 V AC 20 A NEMA rating designation
      P600 600 V DC 0.2 A NEMA rating designation
      P600 250 V DC 1 A NEMA rating designation
      P600 120 V DC 5 A NEMA rating designation
      A600 600 V AC 5 A NEMA rating designation
      [Ithe] conventional enclosed thermal current
      20 A
      [Ui] rated insulation voltage
      600 V 3 IEC 609470-1
      600 V 3 UL 508
      600 V 3 CSA C22.2 No 14
      [Uimp] rated impulse withstand voltage
      2.5 kV AC for 1 minute CE
      2.2 kV AC for 1 minute UL
      2.64 kV AC for 1 minute CSA
      short-circuit protection
      20 A Bussmann class CC KTK-R-21 fuse non-time delay
      width
      2.25 in
      height
      4.66 in
      depth
      2.44 in
      product weight
      2.5 lb(US)
      terminals description ISO n°1
      A (left side contact)
      B (right side contact)
      Environment
      shock resistance
      30 gn 9 ms IEC 60068-2-27
      vibration resistance
      10 gn 10...55 Hz IEC 60068-2-6
      NEMA degree of protection
      NEMA 1 Nema type 250
      NEMA 2 Nema type 250
      NEMA 4 Nema type 250
      NEMA 12 Nema type 250
      NEMA 13 Nema type 250
      IP degree of protection
      IP67 IEC 60529
      electrical shock protection class
      Class 0 IEC 61140
      ambient air temperature for operation
      -10...185 °F
      ambient air temperature for storage
      -10...185 °F
      protective treatment
      Corrosion resistant gray paint
      Ordering and shipping details
      Category
      21497 - 9007 FT,T OILTIGHT AND FOUNDRY
      Discount Schedule
      DS1
      GTIN
      00785901418191
      Nbr. of units in pkg.
      1
      Package weight(Lbs)
      2.5
      Returnability
      N
      Country of origin
      MX
      Offer Sustainability
      Sustainable offer status
      Green Premium product
      RoHS (date code: YYWW)
      Compliant  - since  1150  -  Schneider Electric declaration of conformity Schneider Electric declaration of conformity
      REACh
      Product environmental profile
      Available
      Product end of life instructions
      Need no specific recycling operations
      Contractual warranty
      Warranty period
      18 months
    • Technical FAQs

      No results found.
      Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.