Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Choose another country or region

    Schneider Eletric 9007TUB11M11 Picture

    Range: Nema Limit Switches

    9007 T / FT

    9007TUB11M11

    Schneider Eletric 9007TUB11M11 Picture
    Range: Nema Limit Switches

    9007 T / FT

    9007TUB11M11

    LIMIT SWITCH

    Show more characteristics >
    • Product availability
      Non-Stock - Not normally stocked in distribution facility
    • Price
      371.00 USD
    Add to My Favorites Remove from My Favorites

    • Main
      series name
      Severe duty
      device application
      Standard mill switch
      Universal mill switch
      Heavy duty
      device short name
      T
      head type
      Rotary head
      Complementary
      base plate style
      Style B
      body material
      Cast zinc
      switch actuation
      CCW
      electrical connection
      Screw clamp terminal AWG 22...AWG 12
      cable entry
      Conduit entry 20 mm UL 508
      switch function
      SPDT-DB
      contact form
      Form Z
      contact operation
      Slow make slow break
      contacts material
      Silver flashed copper
      positive opening
      Without
      minimum torque for tripping
      12 lbf.in
      maximum actuation speed
      90 ft/min with 45° cam angle, levers only
      50 ft/min with 45° cam angle, levers only
      tripping angle
      0 °
      maximum displacement angle
      87 °
      repeat accuracy
      +/- 0.004 in 0.1 mm
      contact code designation
      A600
      Q600
      [Ithe] conventional enclosed thermal current
      20 A
      [Ui] rated insulation voltage
      600 V
      [Uimp] rated impulse withstand voltage
      2200 V AC UL
      2500 V AC CE
      2640 V AC CSA
      short-circuit protection
      20 A Bussmann class CC KTK-R-20 non-time delay
      contact status
      Closed A for CCW position
      Open A for CW position
      Open B for CCW position
      Closed B for CW position
      tilting angle
      12 °
      type of operator
      Spring return lever arm to be ordered separately
      Spring return
      Environment
      shock resistance
      30 gn
      vibration resistance
      10 gn 10...55 Hz
      NEMA degree of protection
      NEMA 1/2/4/12/13
      IP degree of protection
      IP65
      IP66
      IP67
      electrical shock protection class
      Class 0
      ambient air temperature for operation
      -10...185 °F
      protective treatment
      Corrosion resistant gray paint
      product certifications
      CE
      CSA
      UL listed
      Ordering and shipping details
      Category
      21497 - 9007 FT,T OILTIGHT AND FOUNDRY
      Discount Schedule
      DS1
      GTIN
      00785901168928
      Nbr. of units in pkg.
      1
      Package weight(Lbs)
      2.5
      Returnability
      N
      Country of origin
      MX
      Offer Sustainability
      RoHS (date code: YYWW)
      REACh
      Product environmental profile
      Available
      Product end of life instructions
      Need no specific recycling operations