Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Choose another country or region

Schneider Eletric 9007TSD2 Picture
Discontinued

Schneider Eletric 9007TSD2 Picture
Discontinued

LIMIT SWITCH 600VAC 30AMP T +OPTIONS

Show more characteristics >
9007TSD2  has not been replaced. Please contact your customer care center for more information.
  • Price
    364.00 USD
Add to My Products Remove from My Products

  • Main
    device application
    Standard mill switch
    Standard foundry switch
    Heavy duty
    device short name
    T
    series name
    Severe duty
    Complementary
    [Ith] conventional free air thermal current
    20 A
    [Ui] rated insulation voltage
    600 V
    base plate style
    Style D
    body material
    Cast zinc
    contact code designation
    P600
    A600
    contact form
    Form Z TPDT-SB
    contact status
    Closed B for CCW position
    Open A for CCW position
    contacts material
    Silver flashed copper
    contact operation
    Snap action
    maximum displacement angle
    88 °
    positive opening
    Without
    switch actuation
    CW and CCW
    torque value
    12 lbf.in
    tripping angle
    5 °
    9 ° initial
    16 ° final
    Environment
    ambient air temperature for operation
    -10...185 °F
    electrical shock protection class
    Class 0
    IP degree of protection
    IP66
    IP67
    IP65
    NEMA degree of protection
    NEMA 1/2/4/12/13
    product certifications
    UL listed
    CSA
    CE
    protective treatment
    Corrosion resistant gray paint
    shock resistance
    30 gn
    standards
    UL 508
    Ordering and shipping details
    Category
    21497 - 9007 FT,T OILTIGHT AND FOUNDRY
    Discount Schedule
    DS1
    Nbr. of units in pkg.
    1
    Package weight(Lbs)
    2.5
    Returnability
    N
    Country of origin
    MX
    Offer Sustainability
    RoHS (date code: YYWW)
    Product environmental profile
    Available
    Product end of life instructions
    Need no specific recycling operations
    Contractual warranty
    Warranty period
    18 months
  • Documents and Downloads

    Language
    • English
    Catalog
    Date
    Size
    Add to My Documents
    Digest 177 Sec. 21: Limit Switches
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.