Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Choose another country or region

Schneider Eletric 9007TSB3 Picture

Range: Nema Limit Switches

9007 T / FT

9007TSB3

Schneider Eletric 9007TSB3 Picture
Range: Nema Limit Switches

9007 T / FT

9007TSB3

9007T mill limit switch - standard - spring return -CW+CCW - 1/2" NPT

Show more characteristics >
  • Product availability
    Non-Stock - Not normally stocked in distribution facility
  • Price
    347.00 USD
Add to My Products Remove from My Products

  • Main
    range of product
    9007
    series name
    Severe duty mill
    product or component type
    Limit switch
    device application
    Standard mill switch
    device short name
    9007T/FT
    body type
    Fixed
    head type
    Rotary head
    sale per indivisible quantity
    1
    Complementary
    base plate style
    Style B
    body material
    Cast zinc
    fixing mode
    By the body
    movement of operating head
    Rotary
    type of operator
    Spring return without operating lever
    contact sequence number
    3
    function available
    -
    switch actuation
    From left or right
    CW and CCW
    type of approach
    Lateral approach
    electrical connection
    Screw-clamp terminals AWG 22...AWG 12
    cable entry
    1 entry for 1/2" - 14 NPT ANSI B1.20.1
    number of poles
    1
    switch function
    SPDT-DB
    contact form
    Form Z
    contact operation
    Slow make slow break
    contacts usage
    -
    contacts material
    Silver flashed copper
    positive opening
    Without
    minimum torque for tripping
    10 lbf.in
    maximum actuation speed
    90 ft/min with 45° cam angle, levers only
    130 ft/min with 30° cam angle, levers only
    tripping angle
    9 °
    maximum displacement angle
    89 °
    repeat accuracy
    +/- 0.004 in linear travel of cam on 1.5 in lever arm
    contact code designation
    A600 480 V AC 6.25 A NEMA rating designation
    A600 240 V AC 12.5 A NEMA rating designation
    A600 120 V AC 20 A NEMA rating designation
    P600 600 V DC 0.2 A NEMA rating designation
    P600 250 V DC 1 A NEMA rating designation
    P600 120 V DC 5 A NEMA rating designation
    A600 600 V AC 5 A NEMA rating designation
    [Ithe] conventional enclosed thermal current
    20 A
    [Ui] rated insulation voltage
    600 V 3 IEC 609470-1
    600 V 3 UL 508
    600 V 3 CSA C22.2 No 14
    [Uimp] rated impulse withstand voltage
    2.5 kV AC for 1 minute CE
    2.2 kV AC for 1 minute UL
    2.64 kV AC for 1 minute CSA
    short-circuit protection
    20 A Bussmann class CC KTK-R-21 fuse non-time delay
    width
    2.25 in
    height
    4.66 in
    depth
    2.44 in
    product weight
    2.5 lb(US)
    terminals description ISO n°1
    A (left side contact)
    B (right side contact)
    Environment
    shock resistance
    30 gn 9 ms IEC 60068-2-27
    vibration resistance
    10 gn 10...55 Hz IEC 60068-2-6
    NEMA degree of protection
    NEMA 1 Nema type 250
    NEMA 2 Nema type 250
    NEMA 4 Nema type 250
    NEMA 12 Nema type 250
    NEMA 13 Nema type 250
    IP degree of protection
    IP67 IEC 60529
    electrical shock protection class
    Class 0 IEC 61140
    ambient air temperature for operation
    -10...185 °F
    ambient air temperature for storage
    -10...185 °F
    protective treatment
    Corrosion resistant gray paint
    Ordering and shipping details
    Category
    21497 - 9007 FT,T OILTIGHT AND FOUNDRY
    Discount Schedule
    DS1
    GTIN
    00785901166931
    Nbr. of units in pkg.
    1
    Package weight(Lbs)
    2.5
    Returnability
    N
    Country of origin
    MX
    Offer Sustainability
    RoHS (date code: YYWW)
    REACh
    Product environmental profile
    Available
    Product end of life instructions
    Need no specific recycling operations
    California proposition 65
    WARNING: This product can expose you to chemicals including:
    - - - - - - - Substance 1
    Diisononyl phthalate (DINP), which is known to the State of California to cause cancer, and
    - - - - - - - Substance 2
    Di-isodecyl phthalate (DIDP), which is known to the State of California to cause birth defects or other reproductive harm.
    - - - - - - - More information
    For more information go to www.p65warnings.ca.gov
    Contractual warranty
    Warranty period
    18 months
  • Documents and Downloads

    Language
    • English
    Catalog
    Date
    Size
    Add to My Documents
    Digest 177 Sec. 21: Limit Switches
    Instruction Sheet
    Date
    Size
    Add to My Documents
    Date 6/19/18
    Size 200.2 KB
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.