USA

Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Choose another country or region

Schneider Eletric 9007TSA3 Picture
Discontinued

View all Class 9998 & 9999 Control Accessories

Class 9998 & 9999 Control Accessories - 9007TSA3

Sensor Products

Schneider Eletric 9007TSA3 Picture
Discontinued
View all Class 9998 & 9999 Control Accessories
Class 9998 & 9999 Control Accessories - 9007TSA3
Sensor Products

LIMIT SWITCH SPRING RETURN T-T

Show more characteristics >
9007TSA3  has not been replaced. Please contact your customer care center for more information.
  • Price
    364.00 USD
Add to My Products Remove from My Products

  • Main
    device application
    Standard foundry switch
    Standard mill switch
    Heavy duty
    device short name
    T
    series name
    Severe duty
    Complementary
    [Ith] conventional free air thermal current
    20 A
    [Ui] rated insulation voltage
    600 V
    base plate style
    Style A
    body material
    Cast zinc
    contact code designation
    A600
    P600
    contact form
    Form Z TPDT-SB
    contact status
    Closed B for CCW position
    Open A for CCW position
    contacts material
    Silver flashed copper
    contact operation
    Slow make slow break
    maximum displacement angle
    81 °
    positive opening
    Without
    switch actuation
    CW and CCW
    tilting angle
    7 °
    torque value
    12 lbf.in
    tripping angle
    7 °
    Environment
    ambient air temperature for operation
    -10...185 °F
    electrical shock protection class
    Class 0
    IP degree of protection
    IP65
    IP66
    IP67
    NEMA degree of protection
    NEMA 1/2/4/12/13
    product certifications
    CE
    CSA
    UL listed
    protective treatment
    Corrosion resistant gray paint
    shock resistance
    30 gn
    standards
    UL 508
    Ordering and shipping details
    Category
    21497 - 9007 FT,T OILTIGHT AND FOUNDRY
    Discount Schedule
    DS1
    Nbr. of units in pkg.
    1
    Package weight(Lbs)
    2.5
    Returnability
    N
    Country of origin
    MX
    Offer Sustainability
    RoHS (date code: YYWW)
    Product environmental profile
    Available
    Product end of life instructions
    Need no specific recycling operations
    Contractual warranty
    Warranty period
    18 months
  • Documents and Downloads

    Language
    • English
    Catalog
    Date
    Size
    Add to My Documents
    Digest Catalog 21: Limit Switches (Version 1.8)
    EU RoHS Declaration
    Date
    Size
    Add to My Documents
    Date 10/24/18
    Size 0
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.