Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Choose another country or region

Schneider Eletric 9007SGP1 Picture
Discontinued

Range: Gate Gard Switches

Unstructured Data

9007SGP1

Schneider Eletric 9007SGP1 Picture
Discontinued
Range: Gate Gard Switches

Unstructured Data

9007SGP1

9007 CLASS CHANGE EFF 10/1/86

Show more characteristics >
9007SGP1  has not been replaced. Please contact your customer care center for more information.
  • Product availability
    Non-Stock - Not normally stocked in distribution facility
  • Price
    670.00 USD
Add to My Products Remove from My Products

  • Main
    device short name
    SG
    Complementary
    product compatibility
    9007SGS1DK
    Environment
    product certifications
    CE
    CSA LR25490 class 3211 03
    UL listed file E42259 CCN NKCR
    Ordering and shipping details
    Category
    21476 - 9007 SG SAFETY GATE
    Discount Schedule
    DS1
    GTIN
    00785901812357
    Nbr. of units in pkg.
    1
    Package weight(Lbs)
    1.1500000000000001
    Returnability
    N
    Country of origin
    US
    Offer Sustainability
    RoHS (date code: YYWW)
    California proposition 65
    WARNING: This product can expose you to chemicals including:
    - - - - - - - Substance 1
    Diisononyl phthalate (DINP), which is known to the State of California to cause cancer, and
    - - - - - - - Substance 2
    Di-isodecyl phthalate (DIDP), which is known to the State of California to cause birth defects or other reproductive harm.
    - - - - - - - More information
    For more information go to www.p65warnings.ca.gov
    Contractual warranty
    Warranty period
    18 months
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.