Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Choose another country or region

    Schneider Eletric 9007ML01S020621 Picture

    Range: Nema Limit Switches

    9007 MS / ML

    9007ML01S020621

    Schneider Eletric 9007ML01S020621 Picture
    Range: Nema Limit Switches

    9007 MS / ML

    9007ML01S020621

    9007ML limit switch - top push plunger - 6' side cable

    Show more characteristics >
    • Product availability
      Non-Stock - Not normally stocked in distribution facility
    • Price
      126.00 USD
    Add to My Favorites Remove from My Favorites

    • Main
      range of product
      9007
      series name
      Miniature potted
      product or component type
      Limit switch
      device short name
      9007MS/ML
      sensor design
      Miniature
      body type
      Fixed
      head type
      Plunger head
      material
      Metal
      body material
      Cast zinc
      number of poles
      1
      Complementary
      fixing mode
      By the body
      movement of operating head
      Linear
      type of operator
      Spring return plunger stainless steel (low force)
      type of approach
      Vertical approach 1 direction
      switch actuation
      On end
      contacts type and composition
      NC-NO
      switch function
      SPDT-DB
      contact form
      Form Z
      contacts material
      Silver contacts
      contact operation
      Snap action
      positive opening
      Without
      electrical connection
      Pre-wired cable side
      type of cable
      SJTO cable (AWG 18), 6 ft, yellow
      terminals description ISO n°1
      (black-orange)NO
      (red-white)NC
      (green-yellow)gnd
      wire insulation material
      PVC
      maximum force for tripping
      18 ozf
      [Ie] rated operational current
      6 Aat 120 V AC, A300 conforming to NEMA rating designation
      3 Aat 240 V AC, A300 conforming to NEMA rating designation
      5 Aat 28 V DC
      [Ithe] conventional enclosed thermal current
      10 A
      [Ui] rated insulation voltage
      300 V degree of pollution 3 conforming to CSA C22.2 No 14
      300 V degree of pollution 3 conforming to UL 508
      electrical durability
      100000 cycles
      mechanical durability
      10000000 cycles
      marking
      CE
      CSA
      UL
      sale per indivisible quantity
      1
      height
      1.75 in
      width
      1.56 in
      depth
      0.62 in
      product weight
      1.2 lb(US)
      Environment
      shock resistance
      35 gn (duration = 9 ms) conforming to IEC 60068-2-27
      vibration resistance
      10 gn (f = 75...1200 Hz) conforming to IEC 60529
      NEMA degree of protection
      NEMA 1 conforming to Nema type 250
      IP degree of protection
      IP20 conforming to IEC 60529
      ambient air temperature for operation
      -40...220 °F
      ambient air temperature for storage
      -40...220 °F
      protective treatment
      Epoxy powder coat
      product certifications
      CE
      CSA
      UL
      standards
      LR 25490 Class 32 11 03
      E78403
      Ordering and shipping details
      Category
      22431 - LIMIT SWITCHES,TYPE 9007MS
      Discount Schedule
      DS1
      GTIN
      00785901148845
      Nbr. of units in pkg.
      1
      Package weight(Lbs)
      1.2
      Returnability
      N
      Country of origin
      MX
      Offer Sustainability
      RoHS (date code: YYWW)
      REACh
      Product environmental profile
      Available
      Product end of life instructions
      Need no specific recycling operations
      Contractual warranty
      Warranty period
      18 months
    • Technical FAQs

      No results found.
      Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.