Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Choose another country or region

Schneider Eletric 9007ML01S0100 Picture

Range: Nema Limit Switches

9007 MS / ML

9007ML01S0100

Schneider Eletric 9007ML01S0100 Picture
Range: Nema Limit Switches

9007 MS / ML

9007ML01S0100

LIMIT SWITCH 240VAC 10AMP ML +OPTIONS

Show more characteristics >
  • Product availability
    Non-Stock - Not normally stocked in distribution facility
  • Price
    107.00 USD
Add to My Products Remove from My Products

  • Main
    range of product
    9007
    series name
    Miniature potted
    product or component type
    Limit switch
    device short name
    9007MS/ML
    sensor design
    Miniature
    body type
    Fixed
    head type
    Plunger head
    material
    Metal
    body material
    Cast zinc
    number of poles
    1
    Complementary
    fixing mode
    By the body
    movement of operating head
    Linear
    type of operator
    Spring return plunger stainless steel (-)
    type of approach
    Vertical approach 1 direction
    switch actuation
    On end
    contacts type and composition
    NC-NO
    switch function
    SPDT-DB
    contact form
    Form Z
    contacts material
    Silver contacts
    contact operation
    Snap action
    positive opening
    Without
    electrical connection
    Pre-wired cable bottom
    type of cable
    SJTO cable (AWG 18), 3 ft, yellow
    terminals description ISO n°1
    (black-orange)NO
    (red-white)NC
    (green-yellow)gnd
    wire insulation material
    PVC
    maximum force for tripping
    80 ozf
    [Ie] rated operational current
    6 Aat 120 V AC, A300 conforming to NEMA rating designation
    3 Aat 240 V AC, A300 conforming to NEMA rating designation
    5 Aat 28 V DC
    [Ithe] conventional enclosed thermal current
    10 A
    [Ui] rated insulation voltage
    300 V degree of pollution 3 conforming to CSA C22.2 No 14
    300 V degree of pollution 3 conforming to UL 508
    electrical durability
    100000 cycles
    mechanical durability
    10000000 cycles
    marking
    CE
    CSA
    UL
    sale per indivisible quantity
    1
    height
    1.75 in
    width
    1.56 in
    depth
    0.62 in
    product weight
    1.2 lb(US)
    Environment
    shock resistance
    35 gn (duration = 9 ms) conforming to IEC 60068-2-27
    vibration resistance
    10 gn (f = 75...1200 Hz) conforming to IEC 60068-2-6
    NEMA degree of protection
    NEMA 2 conforming to Nema type 250
    NEMA 4 conforming to Nema type 250
    NEMA 6 conforming to Nema type 250
    NEMA 6P conforming to Nema type 250
    NEMA 1 conforming to Nema type 250
    IP degree of protection
    IP67 conforming to IEC 60529
    ambient air temperature for operation
    -40...220 °F
    ambient air temperature for storage
    -40...220 °F
    protective treatment
    Epoxy powder coat
    product certifications
    CE
    CSA
    UL
    standards
    LR 25490 Class 32 11 03
    E78403
    Ordering and shipping details
    Category
    22431 - LIMIT SWITCHES,TYPE 9007MS
    Discount Schedule
    DS1
    GTIN
    00785901844693
    Nbr. of units in pkg.
    1
    Package weight(Lbs)
    0.65000000000000002
    Returnability
    N
    Country of origin
    MX
    Offer Sustainability
    RoHS (date code: YYWW)
    REACh
    Product environmental profile
    Available
    Product end of life instructions
    Need no specific recycling operations
    California proposition 65
    WARNING: This product can expose you to chemicals including:
    - - - - - - - Substance 1
    Diisononyl phthalate (DINP), which is known to the State of California to cause cancer, and
    - - - - - - - Substance 2
    Di-isodecyl phthalate (DIDP), which is known to the State of California to cause birth defects or other reproductive harm.
    - - - - - - - More information
    For more information go to www.p65warnings.ca.gov
    Contractual warranty
    Warranty period
    18 months
  • Documents and Downloads

    Language
    • English
    • French
    Catalog
    Date
    Size
    Add to My Documents
    Digest 177 Sec. 21: Limit Switches
    Brochure
    Date
    Size
    Add to My Documents
    REACh Declaration
    Date
    Size
    Add to My Documents
    Date 10/22/18
    Size 0
    RoHs Declaration
    Date
    Size
    Add to My Documents
    Date 10/22/18
    Size 0
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.