Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Choose another country or region

    Schneider Eletric 9007FTUB4 Picture

    Range: Nema Limit Switches

    9007 T / FT

    9007FTUB4

    Schneider Eletric 9007FTUB4 Picture
    Range: Nema Limit Switches

    9007 T / FT

    9007FTUB4

    LIMIT SWITCH 600VAC 12AMP T+FT +OPTIONS

    Show more characteristics >
    • Product availability
      Stock - Normally stocked in distribution facility
    • Price
      484.00 USD
    Add to My Favorites Remove from My Favorites

    • Main
      range of product
      9007
      series name
      Severe duty foundry
      product or component type
      Limit switch
      device application
      Universal foundry switch
      device short name
      9007T/FT
      body type
      Fixed
      head type
      Rotary head
      sale per indivisible quantity
      1
      Complementary
      base plate style
      Style B
      body material
      Cast zinc
      fixing mode
      By the body
      movement of operating head
      Rotary
      type of operator
      Spring return without operating lever
      contact sequence number
      4
      function available
      Neutral position
      switch actuation
      From left or right
      CW and CCW
      type of approach
      Lateral approach
      electrical connection
      Screw-clamp terminals AWG 22...AWG 12
      cable entry
      1 entry for 1/2" - 14 NPT ANSI B1.20.1
      number of poles
      1
      switch function
      SPDT-DB
      contact form
      Form Z
      contact operation
      Snap action
      contacts usage
      -
      contacts material
      Silver flashed copper
      positive opening
      Without
      minimum torque for tripping
      12 lbf.in
      maximum actuation speed
      90 ft/min with 45° cam angle, levers only
      130 ft/min with 30° cam angle, levers only
      tripping angle
      6 °
      maximum displacement angle
      89 °
      repeat accuracy
      +/- 0.004 in linear travel of cam on 1.5 in lever arm
      contact code designation
      A600 480 V AC 6.25 A NEMA rating designation
      A600 240 V AC 12.5 A NEMA rating designation
      A600 120 V AC 20 A NEMA rating designation
      P600 600 V DC 0.2 A NEMA rating designation
      P600 250 V DC 1 A NEMA rating designation
      P600 120 V DC 5 A NEMA rating designation
      A600 600 V AC 5 A NEMA rating designation
      [Ithe] conventional enclosed thermal current
      20 A
      [Ui] rated insulation voltage
      600 V 3 IEC 609470-1
      600 V 3 UL 508
      600 V 3 CSA C22.2 No 14
      [Uimp] rated impulse withstand voltage
      2.5 kV AC for 1 minute CE
      2.2 kV AC for 1 minute UL
      2.64 kV AC for 1 minute CSA
      short-circuit protection
      20 A Bussmann class CC KTK-R-21 fuse non-time delay
      width
      2.25 in
      height
      4.66 in
      depth
      3.41 in
      product weight
      2.5 lb(US)
      terminals description ISO n°1
      A (left side contact)
      B (right side contact)
      Environment
      shock resistance
      30 gn 9 ms IEC 60068-2-27
      vibration resistance
      10 gn 10...55 Hz IEC 60068-2-6
      NEMA degree of protection
      NEMA 1 Nema type 250
      NEMA 2 Nema type 250
      NEMA 4 Nema type 250
      NEMA 12 Nema type 250
      NEMA 13 Nema type 250
      IP degree of protection
      IP67 IEC 60529
      electrical shock protection class
      Class 0 IEC 61140
      ambient air temperature for operation
      -10...185 °F
      ambient air temperature for storage
      -10...185 °F
      protective treatment
      Corrosion resistant gray paint
      Ordering and shipping details
      Category
      21497 - 9007 FT,T OILTIGHT AND FOUNDRY
      Discount Schedule
      DS1
      GTIN
      00785901904014
      Nbr. of units in pkg.
      1
      Package weight(Lbs)
      2.5
      Returnability
      Y
      Country of origin
      MX
      Offer Sustainability
      Sustainable offer status
      Green Premium product
      RoHS (date code: YYWW)
      Compliant  - since  1150  -  Schneider Electric declaration of conformity Schneider Electric declaration of conformity
      REACh
      Product environmental profile
      Available
      Product end of life instructions
      Need no specific recycling operations
      California proposition 65
      WARNING: This product can expose you to chemicals including:
      - - - - - - - Substance 1
      Diisononyl phthalate (DINP), which is known to the State of California to cause cancer, and
      - - - - - - - Substance 2
      Di-isodecyl phthalate (DIDP), which is known to the State of California to cause birth defects or other reproductive harm.
      - - - - - - - More information
      For more information go to www.p65warnings.ca.gov
      Contractual warranty
      Warranty period
      18 months
    • Documents and Downloads

      Language
      • English
      Brochure
      Date
      Size
      Add to My Documents
      Instruction Sheet
      Date
      Size
      Add to My Documents
      Date 6/19/18
      Size 200.2 KB
    • Technical FAQs

      No results found.
      Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.