USA

Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Choose another country or region

LIMIT SWITCH 600VAC 12AMP FT+OPTIONS

Show more characteristics >
  • Product availability
    Non-Stock - Not normally stocked in distribution facility
  • Price
    484.00 USD
Add to My Products Remove from My Products

  • Main
    range of product
    9007
    series name
    Severe duty foundry
    product or component type
    Limit switch
    device application
    Universal foundry switch
    device short name
    9007T/FT
    body type
    Fixed
    head type
    Rotary head
    sale per indivisible quantity
    1
    Complementary
    base plate style
    Style B
    body material
    Cast zinc
    fixing mode
    By the body
    movement of operating head
    Rotary
    type of operator
    Spring return without operating lever
    contact sequence number
    10
    function available
    Neutral position
    switch actuation
    From left or right
    CW and CCW
    type of approach
    Lateral approach
    electrical connection
    Screw-clamp terminals AWG 22...AWG 12
    cable entry
    1 entry for 1/2" - 14 NPT ANSI B1.20.1
    number of poles
    1
    switch function
    SPDT-DB
    contact form
    Form Z
    contact operation
    Slow make slow break
    contacts usage
    -
    contacts material
    Silver flashed copper
    positive opening
    Without
    minimum torque for tripping
    12 lbf.in
    maximum actuation speed
    90 ft/min with 45° cam angle, levers only
    130 ft/min with 30° cam angle, levers only
    tripping angle
    3 °
    maximum displacement angle
    81 °
    repeat accuracy
    +/- 0.004 in linear travel of cam on 1.5 in lever arm
    contact code designation
    A600 480 V AC 6.25 A NEMA rating designation
    A600 240 V AC 12.5 A NEMA rating designation
    A600 120 V AC 20 A NEMA rating designation
    P600 600 V DC 0.2 A NEMA rating designation
    P600 250 V DC 1 A NEMA rating designation
    P600 120 V DC 5 A NEMA rating designation
    A600 600 V AC 5 A NEMA rating designation
    [Ithe] conventional enclosed thermal current
    20 A
    [Ui] rated insulation voltage
    600 V 3 IEC 609470-1
    600 V 3 UL 508
    600 V 3 CSA C22.2 No 14
    [Uimp] rated impulse withstand voltage
    2.5 kV AC for 1 minute CE
    2.2 kV AC for 1 minute UL
    2.64 kV AC for 1 minute CSA
    short-circuit protection
    20 A Bussmann class CC KTK-R-21 fuse non-time delay
    width
    2.25 in
    height
    4.66 in
    depth
    3.41 in
    product weight
    2.5 lb(US)
    terminals description ISO n°1
    A (left side contact)
    B (right side contact)
    Environment
    shock resistance
    30 gn 9 ms IEC 60068-2-27
    vibration resistance
    10 gn 10...55 Hz IEC 60068-2-6
    NEMA degree of protection
    NEMA 1 Nema type 250
    NEMA 2 Nema type 250
    NEMA 4 Nema type 250
    NEMA 12 Nema type 250
    NEMA 13 Nema type 250
    IP degree of protection
    IP67 IEC 60529
    electrical shock protection class
    Class 0 IEC 61140
    ambient air temperature for operation
    -10...185 °F
    ambient air temperature for storage
    -10...185 °F
    protective treatment
    Corrosion resistant gray paint
    Ordering and shipping details
    Category
    21497 - 9007 FT,T OILTIGHT AND FOUNDRY
    Discount Schedule
    DS1
    GTIN
    00785901123606
    Nbr. of units in pkg.
    1
    Package weight(Lbs)
    2.5
    Returnability
    N
    Country of origin
    MX
    Offer Sustainability
    RoHS (date code: YYWW)
    REACh
    Product environmental profile
    Available
    Product end of life instructions
    Need no specific recycling operations
    California proposition 65
    WARNING: This product can expose you to chemicals including:
    - - - - - - - Substance 1
    Diisononyl phthalate (DINP), which is known to the State of California to cause cancer, and
    - - - - - - - Substance 2
    Di-isodecyl phthalate (DIDP), which is known to the State of California to cause birth defects or other reproductive harm.
    - - - - - - - More information
    For more information go to www.p65warnings.ca.gov
    Contractual warranty
    Warranty period
    18 months
  • Documents and Downloads

    Language
    • English
    Brochure
    Date
    Size
    Add to My Documents
    Electromechanical Limit Switches: Beyond the limits in Performance, Durability, and Innovation (Version 1.0)
    Instruction Sheet
    Date
    Size
    Add to My Documents
    Heavy-Duty, Oil-Tight Limit Switches (Version 1.0)
    EU RoHS Declaration
    Date
    Size
    Add to My Documents
    Date 12/2/18
    Size 0
    REACh Declaration
    Date
    Size
    Add to My Documents
    Date 12/2/18
    Size 0
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.