USA

Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Choose another country or region

Schneider Eletric 9007CR61M11 Picture
Discontinued

Schneider Eletric 9007CR61M11 Picture
Discontinued

9007C limit switch body - hazardous location - 2 NO/NC contacts - M20 entry

Show more characteristics >
9007CR61M11  has not been replaced. Please contact your customer care center for more information.
  • Price
    477.00 USD
Add to My Products Remove from My Products

  • Main
    range of product
    9007
    series name
    Heavy duty
    product or component type
    Limit switch body less head
    device short name
    9007CR
    body type
    Fixed
    product compatibility
    9007C
    local display
    Without
    electrical connection
    Screw-clamp terminals (AWG 22...AWG 12), 1...2
    cable entry
    1 entry for M20 x 1.5 mm conforming to ISO
    number of poles
    2
    contacts type and composition
    2(NC-NO)
    contact operation
    Snap action
    number of steps
    1
    positive opening
    Without
    ambient air temperature for operation
    -20...185 °Ffor hazardous location
    environmental characteristic
    Hazardous location
    level or class
    Class I Division 1 Groups B/C/D
    Class II Division 1 Groups E/F/G
    sale per indivisible quantity
    1
    Complementary
    associated head
    9007C
    body material
    Aluminium
    function available
    -
    switch function
    DPDT-DB
    contact form
    Form ZZ
    contacts material
    Silver contacts
    [Ie] rated operational current
    1.2 Aat 600 V AC, A600 conforming to NEMA rating designation
    1.5 Aat 480 V AC, A600 conforming to NEMA rating designation
    3 Aat 240 V AC, A600 conforming to NEMA rating designation
    6 Aat 120 V AC, A600 conforming to NEMA rating designation
    0.11 Aat 250 V DC, R300 conforming to NEMA rating designation
    0.55 Aat 125 V DC, R300 conforming to NEMA rating designation
    [Ithe] conventional enclosed thermal current
    10 A
    [Ui] rated insulation voltage
    600 V degree of pollution 3 conforming to UL 508 contact block
    600 V conforming to CSA C22.2 No 14
    [Uimp] rated impulse withstand voltage
    2.5 kV ACfor 1 min conforming to CE
    2.2 kV ACfor 1 min conforming to UL
    2.64 kV ACfor 1 s conforming to CSA
    short-circuit protection
    10 A by CC fuse, protection type: non-time delay
    electrical durability
    1000000 cycles
    mechanical durability
    10000000 cycles
    terminals description ISO n°1
    (1-2)NC
    (3-4)NO
    (5-6)NC
    (7-8)NO
    width
    2.72 in
    height
    5.22 in
    depth
    2.08 in
    product weight
    2.5 lb(US)
    Environment
    shock resistance
    60 gn (duration = 9 ms) conforming to IEC 60068-2-27
    vibration resistance
    25 gn (f = 10...150 Hz) conforming to IEC 60068-2-6
    NEMA degree of protection
    NEMA 2 conforming to Nema type 250
    NEMA 4 conforming to Nema type 250
    NEMA 6 conforming to Nema type 250
    NEMA 6P conforming to Nema type 250
    NEMA 12 conforming to Nema type 250
    NEMA 13 conforming to Nema type 250
    NEMA 1 conforming to Nema type 250
    IP degree of protection
    IP67 conforming to IEC 60529
    electrical shock protection class
    Class 0 conforming to IEC 61140
    ambient air temperature for storage
    -20...185 °F
    protective treatment
    Epoxy powder coat
    Ordering and shipping details
    Category
    21499 - 9007 C LIMIT SWITCHES
    Discount Schedule
    DS1
    Nbr. of units in pkg.
    1
    Returnability
    N
    Country of origin
    MX
    Offer Sustainability
    RoHS (date code: YYWW)
    REACh
    Product environmental profile
    Available
    Product end of life instructions
    Need no specific recycling operations
    Contractual warranty
    Warranty period
    18 months
  • Documents and Downloads

    CAD
    Date
    Size
    Add to My Documents
    CAD files for 9007CR61M11: NEMA Square D 9007 Limit Switches, 9007C Heavy Duty SemiModular 39mm Metal Body, 9007L metal cat whisker head, any dir. spring return, NEMA 7/9 metal cat whisker head, any dir. spring rtn (Version 1.0)
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.