Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Choose another country or region

Schneider Eletric 9007C54GY140Y35D5T Picture
Discontinued

Range: Class 9998 & 9999 Control Accessories

Sensor Products

9007C54GY140Y35D5T

Schneider Eletric 9007C54GY140Y35D5T Picture
Discontinued
Range: Class 9998 & 9999 Control Accessories

Sensor Products

9007C54GY140Y35D5T

LMT SW/VITON SEAL TAMPERPROOF SCREW+CONN

Show more characteristics >
9007C54GY140Y35D5T  has not been replaced. Please contact your customer care center for more information.
  • Price
    415.00 USD
Add to My Products Remove from My Products

  • Main
    body type
    Standard plug-in
    device short name
    C
    head type
    Side plunger head
    series name
    Heavy duty
    Complementary
    Line Rated Current
    10 A
    AWG gauge
    AWG 22...AWG 12
    body material
    Zinc alloy
    cable entry
    0.5 in NPT conduit entry
    contact code designation
    A600
    Q600
    contacts material
    Silver alloy (Ag/Ni)
    contact operation
    Snap action
    material
    Viton fluorocarbon sealing gasket
    operating distance
    0.25 inch
    operating force
    4 lbf
    operating travel
    0.03 in
    pilot light
    Without pilot lamp
    switch actuation
    Horizontal
    type of operator
    Spring return push rod plunger
    Environment
    ambient air temperature for operation
    0...185 °F
    NEMA degree of protection
    NEMA 1/2/4/6/6P/12/13
    product certifications
    CSA LR25490 class 3211 03
    CE
    UL listed file E42259 CCN NKCR
    Ordering and shipping details
    Category
    21499 - 9007 C LIMIT SWITCHES
    Discount Schedule
    DS1
    GTIN
    00785901846864
    Nbr. of units in pkg.
    1
    Package weight(Lbs)
    1.25
    Returnability
    N
    Country of origin
    MX
    Offer Sustainability
    RoHS (date code: YYWW)
    REACh
    Product environmental profile
    Available
    Product end of life instructions
    Need no specific recycling operations
    Contractual warranty
    Warranty period
    18 months
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.