USA

Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Choose another country or region

Schneider Eletric 9007C54B2Y185120 Picture
Discontinued

View all Class 9998 & 9999 Control Accessories

Class 9998 & 9999 Control Accessories - 9007C54B2Y185120

Sensor Products

Schneider Eletric 9007C54B2Y185120 Picture
Discontinued
View all Class 9998 & 9999 Control Accessories
Class 9998 & 9999 Control Accessories - 9007C54B2Y185120
Sensor Products

LIMIT SWITCH 600VAC 10AMP C +OPTIONS

Show more characteristics >
9007C54B2Y185120  has not been replaced. Please contact your customer care center for more information.
  • Price
    392.00 USD
Add to My Products Remove from My Products

  • Main
    device short name
    C
    series name
    Heavy duty
    Complementary
    Line Rated Current
    10 A
    body material
    Zinc alloy
    contacts material
    Silver alloy (Ag/Ni)
    contact operation
    Snap action
    electrical connection
    Pre-wired cable 5 STOWA 20 ft
    maximum displacement angle
    90 °
    number of connectors
    1 white
    2 black
    3 red
    4 orange
    1 ground connection green
    specificity of operator
    Standard pre-travel
    switch actuation
    CW and CCW
    tilting angle
    10 °
    torque value
    4 lbf.in
    tripping angle
    4 °
    Environment
    ambient air temperature for operation
    -20...185 °F
    product certifications
    CE
    UL listed
    CSA
    Ordering and shipping details
    Category
    21499 - 9007 C LIMIT SWITCHES
    Discount Schedule
    DS1
    Nbr. of units in pkg.
    1
    Package weight(Lbs)
    1.25
    Returnability
    N
    Country of origin
    MX
    Offer Sustainability
    RoHS (date code: YYWW)
    REACh
    Product environmental profile
    Available
    Product end of life instructions
    Need no specific recycling operations
    Contractual warranty
    Warranty period
    18 months
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.