Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Choose another country or region

Schneider Eletric 9007C54B2Y140Y184115 Picture
Discontinued

Range: Class 9998 & 9999 Control Accessories

Sensor Products

9007C54B2Y140Y184115

Schneider Eletric 9007C54B2Y140Y184115 Picture
Discontinued
Range: Class 9998 & 9999 Control Accessories

Sensor Products

9007C54B2Y140Y184115

LIMIT SWITCH 600VAC 12AMP C +OPTIONS

Show more characteristics >
9007C54B2Y140Y184115  has not been replaced. Please contact your customer care center for more information.
  • Price
    419.00 USD
Add to My Products Remove from My Products

  • Main
    device short name
    C
    series name
    Heavy duty
    Complementary
    Line Rated Current
    10 A
    body material
    Zinc alloy
    contacts material
    Silver alloy (Ag/Ni)
    contact operation
    Snap action
    electrical connection
    Pre-wired cable 5 AWG 16 15 ft
    material
    Viton fluorocarbon sealing gasket
    maximum displacement angle
    90 °
    specificity of operator
    Standard pre-travel
    switch actuation
    CW and CCW
    tilting angle
    10 °
    torque value
    4 lbf.in
    tripping angle
    4 °
    Environment
    ambient air temperature for operation
    -20...185 °F
    product certifications
    CSA
    UL listed
    CE
    Ordering and shipping details
    Category
    21499 - 9007 C LIMIT SWITCHES
    Discount Schedule
    DS1
    Nbr. of units in pkg.
    1
    Package weight(Lbs)
    1.25
    Returnability
    N
    Country of origin
    MX
    Contractual warranty
    Warranty period
    18 months
  • Documents and Downloads

    Language
    • English
    • Spanish
    • French
    Brochure
    Date
    Size
    Add to My Documents
    Instruction Sheet
    Date
    Size
    Add to My Documents
    Date 7/14/18
    Size 181.4 KB
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.