USA

Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Choose another country or region

Schneider Eletric 9007C54AY1905 Picture
Discontinued

View all Class 9998 & 9999 Control Accessories

Class 9998 & 9999 Control Accessories - 9007C54AY1905

Sensor Products

Schneider Eletric 9007C54AY1905 Picture
Discontinued
View all Class 9998 & 9999 Control Accessories
Class 9998 & 9999 Control Accessories - 9007C54AY1905
Sensor Products

LIMIT SWITCH 600VAC 12A T-C

Show more characteristics >
9007C54AY1905  has not been replaced. Please contact your customer care center for more information.
  • Product availability
    Non-Stock - Not normally stocked in distribution facility
  • Price
    306.00 USD
Add to My Products Remove from My Products

  • Main
    device short name
    C
    series name
    Heavy duty
    Complementary
    Line Rated Current
    10 A
    body material
    Zinc alloy
    contact code designation
    A600
    Q600
    contacts material
    Silver alloy (Ag/Ni)
    contact operation
    Snap action
    maximum displacement angle
    90 °
    number of connectors
    1 orange
    2 red
    3 white
    4 black
    1 ground connection green
    specificity of operator
    Low differential
    switch actuation
    CW
    tilting angle
    5 °
    torque value
    4 lbf.in
    tripping angle
    2 °
    connector type
    Mini 5 pins
    Environment
    ambient air temperature for operation
    -20...185 °F
    product certifications
    CE
    CSA
    UL listed
    Ordering and shipping details
    Category
    21499 - 9007 C LIMIT SWITCHES
    Discount Schedule
    DS1
    GTIN
    00785901288145
    Nbr. of units in pkg.
    1
    Package weight(Lbs)
    1.25
    Returnability
    N
    Country of origin
    MX
    Offer Sustainability
    RoHS (date code: YYWW)
    REACh
    Product environmental profile
    Available
    Product end of life instructions
    Need no specific recycling operations
    California proposition 65
    WARNING: This product can expose you to chemicals including:
    - - - - - - - Substance 1
    Diisononyl phthalate (DINP), which is known to the State of California to cause cancer, and
    - - - - - - - Substance 2
    Di-isodecyl phthalate (DIDP), which is known to the State of California to cause birth defects or other reproductive harm.
    - - - - - - - More information
    For more information go to www.p65warnings.ca.gov
    Contractual warranty
    Warranty period
    18 months
  • Documents and Downloads

    Language
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.