Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Choose another country or region

Schneider Eletric 9007C52GP5 Picture
Discontinued

Range: Nema Limit Switches

9007 C

9007C52GP5

Schneider Eletric 9007C52GP5 Picture
Discontinued
Range: Nema Limit Switches

9007 C

9007C52GP5

9007C compact limit switch - 1 NO/NC - side push rod plunger

Show more characteristics >
9007C52GP5  has not been replaced. Please contact your customer care center for more information.
  • Product availability
    Non-Stock - Not normally stocked in distribution facility
  • Price
    236.00 USD
Add to My Products Remove from My Products

  • Main
    range of product
    9007
    series name
    Heavy duty
    product or component type
    Limit switch
    product specific application
    Compact box
    device short name
    9007C
    body type
    Plug-in
    head type
    Plunger head
    material
    Metal
    fixing mode
    By the body
    movement of operating head
    Linear
    type of operator
    Stainless steel spring return side plunger (-)
    switch actuation
    On end
    type of approach
    1 direction lateral approach
    electrical connection
    (AWG 22...AWG 12) screw-clamp terminals, 1...2
    cable entry
    1 entry for 1/2" - 14 NPT conforming to BS 4568
    number of poles
    1
    contacts type and composition
    NC-NO
    contact operation
    Snap action
    positive opening
    Without
    sale per indivisible quantity
    1
    Complementary
    body material
    Zinc
    head material
    Zinc
    function available
    -
    switch function
    SPDT-DB
    contact form
    Form Z
    contacts material
    Silver contacts
    terminals description ISO n°1
    (1-2)NC
    (3-4)NO
    minimum force for tripping
    4 lbf
    repeat accuracy
    +/- 0.001 in linear travel of cam
    [Ie] rated operational current
    0.55 Aat 120 V DC
    6 Aat 120 V AC, A150 conforming to NEMA
    [Ithe] conventional enclosed thermal current
    10 A
    [Ui] rated insulation voltage
    600 V degree of pollution 3 conforming to UL 508for contact block
    600 V degree of pollution 3 conforming to CSA C22.2 No 14for contact block
    [Uimp] rated impulse withstand voltage
    2.5 kV ACfor 1 min conforming to CE
    2.2 kV ACfor 1 min conforming to UL
    2.64 kV ACfor 1 s conforming to CSA
    short-circuit protection
    10 A by CC fuse, protection type: non-time delay
    electrical durability
    1000000 cycles
    local signalling
    1 LED indicator light (light ON when switch is actuated)at 24...120 V AC/DC service life: 100000 h
    mechanical durability
    10000000 cycles
    width
    1.55 in
    height
    3.14 in
    depth
    2.16 in
    product weight
    1.25 lb(US)
    Environment
    shock resistance
    60 gn (duration = 9 ms) conforming to IEC 60068-2-27
    vibration resistance
    25 gn (f = 10...150 Hz) conforming to IEC 60068-2-6
    NEMA degree of protection
    NEMA 2 conforming to Nema type 250
    NEMA 4 conforming to Nema type 250
    NEMA 6 conforming to Nema type 250
    NEMA 6P conforming to Nema type 250
    NEMA 12 conforming to Nema type 250
    NEMA 13 conforming to Nema type 250
    NEMA 1 conforming to Nema type 250
    IP degree of protection
    IP67 conforming to IEC 60529
    electrical shock protection class
    Class 0 conforming to IEC 61140
    ambient air temperature for operation
    -20...185 °Ffor standard environment
    ambient air temperature for storage
    -20...185 °F
    environmental characteristic
    Standard environment
    protective treatment
    Epoxy powder coat
    Ordering and shipping details
    Category
    21499 - 9007 C LIMIT SWITCHES
    Discount Schedule
    DS1
    GTIN
    00785901135814
    Nbr. of units in pkg.
    1
    Package weight(Lbs)
    1.25
    Returnability
    N
    Country of origin
    MX
    Offer Sustainability
    RoHS (date code: YYWW)
    REACh
    Product environmental profile
    Available
    Product end of life instructions
    Need no specific recycling operations
    California proposition 65
    WARNING: This product can expose you to chemicals including:
    - - - - - - - Substance 1
    Diisononyl phthalate (DINP) which is known to the State of California to cause cancer and
    - - - - - - - Substance 2
    Di-isodecyl phthalate (DIDP) which is known to the State of California to cause birth defects or other reproductive harm.
    - - - - - - - More information
    For more information go to www.p65warnings.ca.gov
    Contractual warranty
    Warranty period
    18 months
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.