Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Choose another country or region

Schneider Eletric 9007C52GDY1851 Picture
Discontinued

Range: Nema Limit Switches

9007 C

9007C52GDY1851

Schneider Eletric 9007C52GDY1851 Picture
Discontinued
Range: Nema Limit Switches

9007 C

9007C52GDY1851

9007C compact limit switch - 1 NO/NC - side push rod plunger - adjustable

Show more characteristics >
9007C52GDY1851  has not been replaced. Please contact your customer care center for more information.
  • Product availability
    Non-Stock - Not normally stocked in distribution facility
  • Price
    289.00 USD
Add to My Products Remove from My Products

  • Main
    range of product
    9007
    series name
    Heavy duty
    product or component type
    Limit switch
    product specific application
    Compact box
    device short name
    9007C
    body type
    Plug-in
    head type
    Plunger head
    material
    Metal
    fixing mode
    By the body
    movement of operating head
    Linear
    type of operator
    Stainless steel spring return side plunger (adjustable)
    switch actuation
    On end
    type of approach
    1 direction lateral approach
    electrical connection
    Pre-wired cable
    number of poles
    1
    contacts type and composition
    NC-NO
    contact operation
    Snap action
    positive opening
    Without
    sale per indivisible quantity
    1
    Complementary
    body material
    Zinc
    head material
    Zinc
    type of cable
    , AWG 16 (cable length: 8 in)
    wire insulation material
    PVC
    function available
    -
    switch function
    SPDT-DB
    contact form
    Form Z
    contacts material
    Silver contacts
    terminals description ISO n°1
    (1-2)NC
    (3-4)NO
    minimum force for tripping
    4 lbf
    repeat accuracy
    +/- 0.001 in linear travel of cam
    [Ie] rated operational current
    1.2 Aat 600 V AC, A600 conforming to NEMA
    1.5 Aat 480 V AC, A600 conforming to NEMA
    3 Aat 240 V AC, A600 conforming to NEMA
    6 Aat 120 V AC, A600 conforming to NEMA
    0.1 Aat 600 V DC, Q600 conforming to NEMA
    0.27 Aat 250 V AC, Q600 conforming to NEMA
    0.55 Aat 125 V DC, Q600 conforming to NEMA
    [Ithe] conventional enclosed thermal current
    10 A
    [Ui] rated insulation voltage
    600 V degree of pollution 3 conforming to UL 508for contact block
    600 V degree of pollution 3 conforming to CSA C22.2 No 14for contact block
    [Uimp] rated impulse withstand voltage
    2.5 kV ACfor 1 min conforming to CE
    2.2 kV ACfor 1 min conforming to UL
    2.64 kV ACfor 1 s conforming to CSA
    short-circuit protection
    10 A by CC fuse, protection type: non-time delay
    electrical durability
    1000000 cycles
    local signalling
    Without
    mechanical durability
    10000000 cycles
    width
    1.55 in
    height
    3.14 in
    depth
    2.71 in
    product weight
    1.25 lb(US)
    Environment
    shock resistance
    60 gn (duration = 9 ms) conforming to IEC 60068-2-27
    vibration resistance
    25 gn (f = 10...150 Hz) conforming to IEC 60068-2-6
    NEMA degree of protection
    NEMA 2 conforming to Nema type 250
    NEMA 4 conforming to Nema type 250
    NEMA 6 conforming to Nema type 250
    NEMA 6P conforming to Nema type 250
    NEMA 12 conforming to Nema type 250
    NEMA 13 conforming to Nema type 250
    NEMA 1 conforming to Nema type 250
    IP degree of protection
    IP67 conforming to IEC 60529
    electrical shock protection class
    Class 0 conforming to IEC 61140
    ambient air temperature for operation
    -20...185 °Ffor standard environment
    ambient air temperature for storage
    -20...185 °F
    environmental characteristic
    Standard environment
    protective treatment
    Epoxy powder coat
    Ordering and shipping details
    Category
    21499 - 9007 C LIMIT SWITCHES
    Discount Schedule
    DS1
    Nbr. of units in pkg.
    1
    Package weight(Lbs)
    1.25
    Returnability
    N
    Country of origin
    MX
    Offer Sustainability
    RoHS (date code: YYWW)
    REACh
    Product environmental profile
    Available
    Product end of life instructions
    Need no specific recycling operations
    California proposition 65
    WARNING: This product can expose you to chemicals including:
    - - - - - - - Substance 1
    Diisononyl phthalate (DINP) which is known to the State of California to cause cancer and
    - - - - - - - Substance 2
    Di-isodecyl phthalate (DIDP) which is known to the State of California to cause birth defects or other reproductive harm.
    - - - - - - - More information
    For more information go to www.p65warnings.ca.gov
    Contractual warranty
    Warranty period
    18 months
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.