USA
Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Select your location
View all Nema Limit Switches
Schneider Eletric 9007C52DP5 Picture

9007C52DP5

Schneider Eletric 9007C52DP5 Picture
9007C52DP5

9007C compact limit switch - 1 NO/NC - top roller plunger

Show more characteristics >
  • Product availability
    Non-Stock - Not normally stocked in distribution facility
  • Price*
    236.00 USD
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range of product
    9007
    series name
    Heavy duty
    product or component type
    Limit switch
    product specific application
    Compact box
    device short name
    9007C
    body type
    Plug-in
    head type
    Plunger head
    material
    Metal
    fixing mode
    By the body
    movement of operating head
    Linear
    type of operator
    Steel spring return roller plunger -)
    switch actuation
    By 30° cam
    type of approach
    Lateral approach, 2 directions
    electrical connection
    Screw-clamp terminals AWG 22...AWG 12), 1…2
    cable entry
    1 entry for 1/2" - 14 NPT BS 4568
    number of poles
    1
    contacts type and composition
    NC-NO
    contact operation
    Snap action
    positive opening
    Without
    sale per indivisible quantity
    1
    Complementary
    body material
    Zinc
    head material
    Zinc
    function available
    -
    switch function
    SPDT-DB
    contact form
    Form Z
    contacts material
    Silver contacts
    terminals description ISO n°1
    (1-2)NC
    (3-4)NO
    minimum force for tripping
    3 lbf
    repeat accuracy
    +/- 0.001 in linear travel of cam
    [Ie] rated operational current
    6 A 120 V AC, A150 NEMA
    0.55 A 120 V DC
    [Ithe] conventional enclosed thermal current
    10 A
    [Ui] rated insulation voltage
    600 V 3)UL 508 contact block
    600 V 3)CSA C22.2 No 14 contact block
    [Uimp] rated impulse withstand voltage
    2.5 kV AC 1 min CE
    2.2 kV AC 1 min UL
    2.64 kV AC 1 s CSA
    short-circuit protection
    10 A CC non-time delay
    electrical durability
    1000000 cycles
    local signalling
    1 LED indicator light light ON when switch is actuated)24...120 V AC/DC 100000 h
    mechanical durability
    10000000 cycles
    width
    39.37 mm (1.55 in)
    height
    96.01 mm (3.78 in)
    depth
    45.47 mm (1.79 in)
    net weight
    0.57 kg (1.25 lb(US))
    Environment
    shock resistance
    60 gn 9 ms IEC 60068-2-27
    vibration resistance
    25 gn 10…150 Hz)IEC 60068-2-6
    NEMA degree of protection
    NEMA 1 Nema type 250
    NEMA 2 Nema type 250
    NEMA 4 Nema type 250
    NEMA 6 Nema type 250
    NEMA 6P Nema type 250
    NEMA 12 Nema type 250
    NEMA 13 Nema type 250
    IP degree of protection
    IP67 IEC 60529
    electrical shock protection class
    Class 0 IEC 61140
    ambient air temperature for operation
    -29…85 °C (-20…185 °F) standard environment
    ambient air temperature for storage
    -29…85 °C (-20…185 °F)
    environmental characteristic
    Standard environment
    protective treatment
    Epoxy powder coat
    Ordering and shipping details
    Category
    21499 - 9007 C LIMIT SWITCHES
    Discount Schedule
    DS1
    GTIN
    00785901102779
    Package weight(Lbs)
    0.57 kg (1.25 lb(US))
    Returnability
    No
    Country of origin
    MX
    Offer Sustainability
    California proposition 65
    WARNING: This product can expose you to chemicals including: Diisononyl phthalate (DINP), which is known to the State of California to cause cancer, and Di-isodecyl phthalate (DIDP), which is known to the State of California to cause birth defects or other reproductive harm. For more information go to www.p65warnings.ca.gov
    REACh Regulation
    EU RoHS Directive
    Not applicable, out of EU RoHS legal scope
    Environmental Disclosure
    Circularity Profile
    No need of specific recycling operations
    Contractual warranty
    Warranty
    18 months
  • Documents and Downloads

    Language
    • English
    Catalog
    Date
    Size
    Add to My Documents
    Limit Switches (Version 1.0)
    Date 3/20/07
    Size 16.3 MB
    CAD
    Date
    Size
    Add to My Documents
    CAD files for 9007C52DP5: NEMA Square D 9007 Limit Switches, 9007C Heavy Duty SemiModular 39mm Metal Body, 9007D metal top roller plunger, spring return, comp. metal top spring rtn roller plunger + LED (Version 2.0)
    CAD for 9007C52DP5: 9007C compact limit switch - 1 NO/NC - top roller plunger (Version 1.0)
    Certificate
    Date
    Size
    Add to My Documents
    UL Certificate E78403 NKCR Auxiliary Devices (Version 1.0)
    EU RoHS Declaration
    Date
    Size
    Add to My Documents
    Date 9/19/19
    Size 195.3 KB
    REACh Declaration
    Date
    Size
    Add to My Documents
    Date 9/19/19
    Size 195.3 KB
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /