USA

Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Choose another country or region

Schneider Eletric 9007BT1 Picture

View all Class 9998 & 9999 Control Accessories

Class 9998 & 9999 Control Accessories - 9007BT1

Sensor Products

Schneider Eletric 9007BT1 Picture
View all Class 9998 & 9999 Control Accessories
Class 9998 & 9999 Control Accessories - 9007BT1
Sensor Products

LIMIT SWITCH ADAPTOR PLATE

Show more characteristics >
  • Product availability
    Non-Stock - Not normally stocked in distribution facility
  • Price
    15.30 USD
Add to My Products Remove from My Products

  • Main
    device short name
    C
    product or component type
    Limit switch
    provided equipment
    Screws
    Base plate
    Permits substitution of C switch with standard box for T switch with B baseplate adaptor plate
    Complementary
    product destination
    Type C limit switch
    Environment
    product certifications
    CE
    CSA LR25490 class 3211 03
    UL listed file E42259 CCN NKCR
    Ordering and shipping details
    Category
    21499 - 9007 C LIMIT SWITCHES
    Discount Schedule
    DS1
    GTIN
    00785901882237
    Nbr. of units in pkg.
    1
    Package weight(Lbs)
    0.10000000000000001
    Returnability
    N
    Country of origin
    MX
    Offer Sustainability
    RoHS (date code: YYWW)
    REACh
    Product environmental profile
    Available
    Product end of life instructions
    Need no specific recycling operations
    California proposition 65
    WARNING: This product can expose you to chemicals including:
    - - - - - - - Substance 1
    Diisononyl phthalate (DINP), which is known to the State of California to cause cancer, and
    - - - - - - - Substance 2
    Di-isodecyl phthalate (DIDP), which is known to the State of California to cause birth defects or other reproductive harm.
    - - - - - - - More information
    For more information go to www.p65warnings.ca.gov
    Contractual warranty
    Warranty period
    18 months
  • Documents and Downloads

    Language
    • English
    Brochure