Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Choose another country or region

Schneider Eletric 9007BO4 Picture
Discontinued

Schneider Eletric 9007BO4 Picture
Discontinued

SNAP SWITCH 600VAC 10AMP BO Obsolete

Show more characteristics >
9007BO4  has not been replaced. Please contact your customer care center for more information.
  • Price
    45.00 USD
Add to My Products Remove from My Products

  • Main
    device short name
    B
    Complementary
    Line Rated Current
    15 A
    contact form
    SPDT-DB Form Z
    product destination
    Class 9050 type C timer
    type of operator
    Momentary
    Ordering and shipping details
    Category
    21799 - OBSOLETE CATEGORY***
    Discount Schedule
    DS1
    GTIN
    00785901330219
    Nbr. of units in pkg.
    1
    Package weight(Lbs)
    5.9999999999999998E-2
    Returnability
    N
    Country of origin
    US
    Offer Sustainability
    RoHS (date code: YYWW)
    REACh
    Contractual warranty
    Warranty period
    18 months
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.