Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Choose another country or region

Schneider Eletric 9007AY128 Picture
Discontinued

Schneider Eletric 9007AY128 Picture
Discontinued

LIMIT SWITCH HEAD C +OPTIONS

Show more characteristics >
9007AY128  has not been replaced. Please contact your customer care center for more information.
  • Price
    88.00 USD
Add to My Products Remove from My Products

  • Main
    device short name
    C
    series name
    Heavy duty
    Complementary
    contact operation
    Snap action
    maximum displacement angle
    90 °
    tilting angle
    5 °
    torque value
    4 lbf.in
    tripping angle
    2 °
    type of operator
    Momentary
    Spring return roller lever
    Environment
    ambient air temperature for operation
    -40...185 °F
    product certifications
    CSA LR25490 class 3211 03
    UL listed file E42259 CCN NKCR
    CE
    Ordering and shipping details
    Category
    21499 - 9007 C LIMIT SWITCHES
    Discount Schedule
    DS1
    GTIN
    00785901845959
    Nbr. of units in pkg.
    1
    Package weight(Lbs)
    0.10000000000000001
    Returnability
    N
    Country of origin
    MX
    Offer Sustainability
    RoHS (date code: YYWW)
    REACh
    Product environmental profile
    Available
    Product end of life instructions
    Need no specific recycling operations
    California proposition 65
    WARNING: This product can expose you to chemicals including:
    - - - - - - - Substance 1
    Diisononyl phthalate (DINP) which is known to the State of California to cause cancer and
    - - - - - - - Substance 2
    Di-isodecyl phthalate (DIDP) which is known to the State of California to cause birth defects or other reproductive harm.
    - - - - - - - More information
    For more information go to www.p65warnings.ca.gov
    Contractual warranty
    Warranty period
    18 months
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.