Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Choose another country or region

Schneider Eletric 9007AP323 Picture

Range: Nema Limit Switches

9007 AO / CO

9007AP323

Schneider Eletric 9007AP323 Picture
Range: Nema Limit Switches

9007 AO / CO

9007AP323

9007 snap switch - parallel roller plunger - NO/NC - bushing mount - oiltight

Show more characteristics >
  • Product availability
    Non-Stock - Not normally stocked in distribution facility
  • Price
    105.00 USD
Add to My Products Remove from My Products

  • Main
    range of product
    9007
    series name
    Heavy duty
    product or component type
    Snap limit switch
    device short name
    9007AO/CO
    body type
    Fixed
    Complementary
    mounting mode
    Panel mounting oil tight
    operator profile
    Plunger head
    material
    Metal
    body material
    Cast zinc
    operator material
    Cast zinc
    fixing mode
    By the head
    movement of operating head
    Linear
    type of operator
    Steel spring return roller plunger bushing mounted
    switch actuation
    By 30° cam
    type of approach
    2 directions traverse approach
    electrical connection
    1...2 cables 6 binder head screw terminals (AWG 22...AWG 14)
    number of poles
    1
    contacts type and composition
    NC-NO, switch function: SPDT-DB
    contact form
    Form Z
    contact operation
    Snap action
    number of steps
    1
    contacts material
    Silver contacts
    positive opening
    Without
    terminals description ISO n°1
    (1-2)NC
    (3-4)NO
    minimum force for tripping
    1.75 lbf
    maximum force for tripping
    1.75 lbf
    [Ie] rated operational current
    6 A at 480 V AC, A600 conforming to NEMA rating designation
    10 A at 240 V AC, A600 conforming to NEMA rating designation
    15 A at 120 V AC, A600 conforming to NEMA rating designation
    0.02 A at 600 V DC
    0.2 A at 250 V DC
    0.5 A at 125 V DC
    5 A at 600 V AC, A600 conforming to NEMA rating designation
    [Ithe] conventional enclosed thermal current
    15 A
    [Ui] rated insulation voltage
    600 V - for contact block (degree of pollution: 3) conforming to UL 508
    600 V - for contact block conforming to CSA C22.2 No 14
    width
    0.83 in
    height
    2.5 in
    depth
    2.69 in
    product weight
    0.1 lb(US)
    Environment
    NEMA degree of protection
    NEMA 1 conforming to Nema type 250
    IP degree of protection
    IP20 conforming to IEC 60529
    ambient air temperature for operation
    -20...185 °F
    ambient air temperature for storage
    -20...185 °F
    Ordering and shipping details
    Category
    21491 - 9007 A SNAP SWITCHES
    Discount Schedule
    DS1
    GTIN
    00785901820536
    Nbr. of units in pkg.
    1
    Package weight(Lbs)
    0.10000000000000001
    Returnability
    N
    Country of origin
    MX
    Offer Sustainability
    RoHS (date code: YYWW)
    REACh
    Product environmental profile
    Available
    Product end of life instructions
    Need no specific recycling operations
    California proposition 65
    WARNING: This product can expose you to chemicals including:
    - - - - - - - Substance 1
    Diisononyl phthalate (DINP), which is known to the State of California to cause cancer, and
    - - - - - - - Substance 2
    Di-isodecyl phthalate (DIDP), which is known to the State of California to cause birth defects or other reproductive harm.
    - - - - - - - More information
    For more information go to www.p65warnings.ca.gov
    Contractual warranty
    Warranty period
    18 months
  • Documents and Downloads

    Language
    • English
    Catalog
    Date
    Size
    Add to My Documents
    Digest 177 Sec. 21: Limit Switches
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.