USA

Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Choose another country or region

Schneider Eletric 9007AP221S5 Picture
Discontinued

View all Class 9998 & 9999 Control Accessories

Class 9998 & 9999 Control Accessories - 9007AP221S5

Sensor Products

Schneider Eletric 9007AP221S5 Picture
Discontinued
View all Class 9998 & 9999 Control Accessories
Class 9998 & 9999 Control Accessories - 9007AP221S5
Sensor Products

SNAP SWITCH 600VAC 15A AP SPECIAL

Show more characteristics >
9007AP221S5  has not been replaced. Please contact your customer care center for more information.
  • Price
    95.00 USD
Add to My Products Remove from My Products

  • Ordering and shipping details
    Category
    21491 - 9007 A SNAP SWITCHES
    Discount Schedule
    DS1
    Nbr. of units in pkg.
    1
    Package weight(Lbs)
    0.10000000000000001
    Returnability
    N
    Country of origin
    MX
    Offer Sustainability
    RoHS (date code: YYWW)
    REACh
    Product environmental profile
    Available
    Product end of life instructions
    Need no specific recycling operations
    Contractual warranty
    Warranty period
    18 months
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.