Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Choose another country or region

Schneider Eletric 9007AF12 Picture

Range: Nema Limit Switches

9007 AW

9007AF12

Schneider Eletric 9007AF12 Picture
Range: Nema Limit Switches

9007 AW

9007AF12

75037 - 134 - 50

Show more characteristics >
  • Product availability
    Non-Stock - Not normally stocked in distribution facility
  • Price
    260.00 USD
Add to My Products Remove from My Products

  • Main
    range of product
    9007
    series name
    Heavy duty
    product or component type
    Limit switch
    device short name
    9007AW
    product specific application
    Precision
    body type
    Fixed
    Complementary
    mounting mode
    Flush mounting
    operator profile
    Rotary head
    material
    Metal
    body material
    Cast zinc
    operator material
    Cast zinc
    fixing mode
    By the body
    movement of operating head
    Rotary
    type of operator
    Cast zinc spring return without operating lever
    switch actuation
    From left convertible to right
    CCW convertible to CW
    type of approach
    1 direction programmable lateral approach
    electrical connection
    1...2 cables screw-clamp terminals (AWG 22...AWG 12)
    number of poles
    1
    contacts type and composition
    NC-NO, switch function: SPDT-DB
    contact form
    Form Z
    contact operation
    Snap action
    number of steps
    1
    contacts material
    Silver contacts
    positive opening
    Without
    terminals description ISO n°1
    (1-2)NC
    (3-4)NO
    minimum torque for tripping
    2.75 lbf.in
    tripping angle
    5 °
    maximum displacement angle
    30 °
    maximum actuation speed
    90 ft/min with 45° cam angle, levers only
    130 ft/min with 30° cam angle, levers only
    repeat accuracy
    +/- 0.002 in linear travel of cam on 1.38 in long lever arm
    [Ie] rated operational current
    6 A at 480 V AC, A600 conforming to NEMA rating designation
    10 A at 240 V AC, A600 conforming to NEMA rating designation
    15 A at 120 V AC, A600 conforming to NEMA rating designation
    0.1 A at 250 V DC
    0.25 A at 125 V DC
    5 A at 600 V AC, A600 conforming to NEMA rating designation
    [Ithe] conventional enclosed thermal current
    15 A
    [Ui] rated insulation voltage
    600 V (degree of pollution: 3) conforming to UL 508 - for contact block
    600 V conforming to CSA C22.2 No 14 - for contact block
    width
    2.5 in
    height
    4 in
    depth
    2.23 in
    product weight
    0.52 lb(US)
    Environment
    NEMA degree of protection
    NEMA 2 conforming to Nema type 250
    NEMA 4 conforming to Nema type 250
    NEMA 12 conforming to Nema type 250
    NEMA 13 conforming to Nema type 250
    NEMA 1 conforming to Nema type 250
    IP degree of protection
    IP65 conforming to IEC 60529
    ambient air temperature for operation
    -65...185 °F
    ambient air temperature for storage
    -65...185 °F
    protective treatment
    Epoxy powder coat
    Ordering and shipping details
    Category
    21496 - 9007 AW PRECISION LIMIT SWITCHES
    Discount Schedule
    DS1
    GTIN
    00785901807506
    Nbr. of units in pkg.
    1
    Package weight(Lbs)
    0.52000000000000002
    Returnability
    N
    Country of origin
    MX
    Offer Sustainability
    RoHS (date code: YYWW)
    REACh
    Product environmental profile
    Available
    Product end of life instructions
    Need no specific recycling operations
    California proposition 65
    WARNING: This product can expose you to chemicals including:
    - - - - - - - Substance 1
    Diisononyl phthalate (DINP), which is known to the State of California to cause cancer, and
    - - - - - - - Substance 2
    Di-isodecyl phthalate (DIDP), which is known to the State of California to cause birth defects or other reproductive harm.
    - - - - - - - More information
    For more information go to www.p65warnings.ca.gov
    Contractual warranty
    Warranty period
    18 months
  • Documents and Downloads

    Language
    • English
    Brochure
    Date
    Size
    Add to My Documents
    Instruction Sheet
    Date
    Size
    Add to My Documents
    Date 12/13/17
    Size 152.1 KB
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.