Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Choose another country or region

Schneider Eletric 9003K2E0267USXT Picture

Range: Harmony K

Other Cam Switches

9003K2E0267USXT

Schneider Eletric 9003K2E0267USXT Picture
Range: Harmony K

Other Cam Switches

9003K2E0267USXT

CAM SWITCH 300V 12AMP K + OPTIONS

Show more characteristics >
  • Product availability
    Non-Stock - Not normally stocked in distribution facility
  • Price
    201.00 USD
Add to My Products Remove from My Products

  • Ordering and shipping details
    Category
    21446 - 9003 K CAM SWITCHES
    Discount Schedule
    CS1
    GTIN
    00785901165767
    Nbr. of units in pkg.
    1
    Package weight(Lbs)
    0.59999999999999998
    Returnability
    N
    Country of origin
    MX
    Offer Sustainability
    RoHS (date code: YYWW)
    California proposition 65
    WARNING: This product can expose you to chemicals including:
    - - - - - - - Substance 1
    Nickel compounds, which is known to the State of California to cause cancer, and
    - - - - - - - Substance 2
    Di-isodecyl phthalate (DIDP), which is known to the State of California to cause birth defects or other reproductive harm.
    - - - - - - - More information
    For more information go to www.p65warnings.ca.gov
    Contractual warranty
    Warranty period
    18 months
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.