Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Choose another country or region

Schneider Eletric 9003K2D0109US Picture
Discontinued

Range: Harmony K

Other Cam Switches

9003K2D0109US

Schneider Eletric 9003K2D0109US Picture
Discontinued
Range: Harmony K

Other Cam Switches

9003K2D0109US

complete rotary cam switch - 300 VAC - 12 A + option

Show more characteristics >
9003K2D0109US  has not been replaced. Please contact your customer care center for more information.
  • Price
    95.00 USD
Add to My Products Remove from My Products

  • Main
    range of product
    9003K
    product or component type
    Complete cam switch
    component name
    9003K
    [Ith] conventional free air thermal current
    12 A
    sub-assembly composition
    Contact block + fixing plate + enclosure
    cam switch head type
    With bezel
    rotary handle padlocking
    With
    presentation of legend
    Vertical mounting white legend black marking
    return
    Without
    off position
    With Off position
    IP degree of protection
    IP65 (handle (rotary handle))
    Complementary
    [Ui] rated insulation voltage
    300 V
    Ordering and shipping details
    Category
    21446 - 9003 K CAM SWITCHES
    Discount Schedule
    CS1
    GTIN
    00785901846352
    Nbr. of units in pkg.
    1
    Package weight(Lbs)
    0.59999999999999998
    Returnability
    N
    Country of origin
    MX
    Contractual warranty
    Warranty period
    18 months
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.