Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Choose another country or region

Schneider Eletric 9003AEQ3819 Picture

Range: Harmony K

Other Cam Switches

9003AEQ3819

Schneider Eletric 9003AEQ3819 Picture
Range: Harmony K

Other Cam Switches

9003AEQ3819

CAM SWITCH 300VAC 12AMP K +SPL OPTIONS

Show more characteristics >
  • Product availability
    Non-Stock - Not normally stocked in distribution facility
  • Price
    309.00 USD
Add to My Products Remove from My Products

  • Ordering and shipping details
    Category
    21446 - 9003 K CAM SWITCHES
    Discount Schedule
    CS1
    GTIN
    00785901689546
    Nbr. of units in pkg.
    1
    Package weight(Lbs)
    0.75
    Returnability
    N
    Country of origin
    MX
    Offer Sustainability
    RoHS (date code: YYWW)
    Contractual warranty
    Warranty period
    18 months
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.