Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Choose another country or region

FOOT SWITCH 600VAC 10AMP +OPTIONS

Show more characteristics >
  • Product availability
    Non-Stock - Not normally stocked in distribution facility
  • Price
    995.00 USD
Add to My Products Remove from My Products

  • Main
    Range
    9002AW
    Product
    Foot switch
    Contact Operation
    4 steps
    Certifications
    CSA
    UL listed
    Cable Entry
    0.75 inch NPT conduit entrance
    Contact Arrangement
    SPDT per step
    Enclosure Rating
    NEMA 2/4/13
    System Voltage
    600 V AC/DC
    Protection
    Unshielded
    Operator Action
    Spring return
    Ordering and shipping details
    Category
    21441 - 9002 AW FOOT SWITCHES
    Discount Schedule
    CS1
    GTIN
    00785901880820
    Nbr. of units in pkg.
    1
    Package weight(Lbs)
    3
    Returnability
    N
    Country of origin
    MX
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    RoHS (date code: YYWW)
    REACh
    Product environmental profile
    Available
    Product end of life instructions
    Need no specific recycling operations
    California proposition 65
    WARNING: This product can expose you to chemicals including:
    - - - - - - - Substance 1
    Nickel compounds, which is known to the State of California to cause cancer, and
    - - - - - - - Substance 2
    Di-isodecyl phthalate (DIDP), which is known to the State of California to cause birth defects or other reproductive harm.
    - - - - - - - More information
    For more information go to www.p65warnings.ca.gov
    Contractual warranty
    Warranty period
    18 months
  • Documents and Downloads

    Language
    • English
    Catalog
    Date
    Size
    Add to My Documents
    Digest 177 Sec. 19: Push Buttons and Operator Interface
    Certificate
    Date
    Size
    Add to My Documents
    Date 10/18/17
    Size 174.9 KB
    Instruction Sheet
    Date
    Size
    Add to My Documents
    Date 11/17/17
    Size 425.2 KB
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.