USA

Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Choose another country or region

Schneider Eletric 9001Z220R Picture
Discontinued

View all Harmony 30 mm 9001 K Metal Push Buttons

Harmony 30 mm 9001 K Metal Push Buttons - 9001Z220R

Legacy Products

Schneider Eletric 9001Z220R Picture
Discontinued
View all Harmony 30 mm 9001 K Metal Push Buttons
Harmony 30 mm 9001 K Metal Push Buttons - 9001Z220R
Legacy Products

PUSHBUTTON BULB 120VAC 30MM T

Show more characteristics >
9001Z220R  has not been replaced. Please contact your customer care center for more information.
  • Price
    37.20 USD
Add to My Products Remove from My Products

  • Ordering and shipping details
    Category
    21424 - D5,D6,D8,D9 & ACCESS.
    Discount Schedule
    CS1
    GTIN
    00785901070214
    Nbr. of units in pkg.
    10
    Package weight(Lbs)
    0.01
    Returnability
    N
    Country of origin
    MX
    Contractual warranty
    Warranty period
    18 months
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.