USA

Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Choose another country or region

Schneider Eletric 9001W8 Picture

View all Harmony 30 mm 9001 SK Plastic Push Buttons

Harmony 30 mm 9001 SK Plastic Push Buttons - 9001W8

Accessories

Schneider Eletric 9001W8 Picture
View all Harmony 30 mm 9001 SK Plastic Push Buttons
Harmony 30 mm 9001 SK Plastic Push Buttons - 9001W8
Accessories

SELECTOR SWITCH KNOB 30MM K+SK +OPTIONS

Show more characteristics >
  • Product availability
    Non-Stock - Not normally stocked in distribution facility
  • Price
    9.90 USD
Add to My Products Remove from My Products

  • Main
    range of product
    Harmony 9001K
    Harmony 9001SK
    product or component type
    Knob
    accessory / separate part type
    Knob
    accessory / separate part category
    Spare parts
    accessory / separate part destination
    Selector switch
    Complementary
    shape
    Standard
    mounting diameter
    1.18 in (30 mm)
    cap/operator or lens colour
    White
    product weight
    0.01 lb(US) (0.005 kg)
    Ordering and shipping details
    Category
    21433 - 9001 ACCESS FOR K,KX,SK
    Discount Schedule
    CS1
    GTIN
    00785901857938
    Nbr. of units in pkg.
    1
    Package weight(Lbs)
    0.01
    Returnability
    N
    Country of origin
    MX
    Offer Sustainability
    RoHS (date code: YYWW)
    REACh
    California proposition 65
    WARNING: This product can expose you to chemicals including:
    - - - - - - - Substance 1
    Nickel compounds, which is known to the State of California to cause cancer, and
    - - - - - - - Substance 2
    Di-isodecyl phthalate (DIDP), which is known to the State of California to cause birth defects or other reproductive harm.
    - - - - - - - More information
    For more information go to www.p65warnings.ca.gov
    Contractual warranty
    Warranty period
    18 months
  • Documents and Downloads

    Language
    • English
    • Spanish
    • French
    Brochure
    Date
    Size
    Add to My Documents
    Date 2/7/18
    Size 1.5 MB
    Certificate
    Date
    Size
    Add to My Documents
    Date 10/29/18
    Size 3.3 MB
    REACh Declaration
    Date
    Size
    Add to My Documents
    Date 12/1/18
    Size 0
    EU RoHS Declaration
    Date
    Size
    Add to My Documents
    Date 12/1/18
    Size 0
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.