USA

Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Choose another country or region

Schneider Eletric 9001TS82D2 Picture

View all Harmony 30 mm 9001 K Metal Push Buttons

Harmony 30 mm 9001 K Metal Push Buttons - 9001TS82D2

Complete control buttons

Schneider Eletric 9001TS82D2 Picture
View all Harmony 30 mm 9001 K Metal Push Buttons
Harmony 30 mm 9001 K Metal Push Buttons - 9001TS82D2
Complete control buttons

SELECTOR SWITCH OPERATOR 30MM T +OPTIONS

Show more characteristics >
  • Product availability
    Non-Stock - Not normally stocked in distribution facility
  • Price
    392.00 USD
Add to My Products Remove from My Products

  • Ordering and shipping details
    Category
    18490 - INDUSTRIAL APPS-NON-NEGOTIABLE-CP1
    Discount Schedule
    CS1
    GTIN
    00785901159414
    Nbr. of units in pkg.
    1
    Package weight(Lbs)
    0.35000000000000003
    Returnability
    N
    Country of origin
    US
    Contractual warranty
    Warranty period
    18 months
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.