USA

Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Choose another country or region

Schneider Eletric 9001SKY3 Picture

View all Harmony 30 mm 9001 SK Plastic Push Buttons

Harmony 30 mm 9001 SK Plastic Push Buttons - 9001SKY3

Accessories

Schneider Eletric 9001SKY3 Picture
View all Harmony 30 mm 9001 SK Plastic Push Buttons
Harmony 30 mm 9001 SK Plastic Push Buttons - 9001SKY3
Accessories

empty control station - 9001SK - plastic - 3 cut-outs Ø 30

Show more characteristics >
  • Product availability
    Stock - Normally stocked in distribution facility
  • Price
    228.00 USD
Add to My Products Remove from My Products

  • Main
    range of product
    Harmony 9001K
    Harmony 9001SK
    product or component type
    Empty enclosure
    device short name
    9001SK
    number of cut-out
    3 cut-outs
    cable entry
    1 entry tapped for 3/4'' knockout
    Complementary
    product destination
    For Ø 30 mm control and signalling units
    material
    Plastic
    product weight
    1.74 lb(US) (0.79 kg)
    Environment
    protective treatment
    TH
    ambient air temperature for storage
    -40...158 °F (-40...70 °C)
    ambient air temperature for operation
    -13...158 °F (-25...70 °C)
    overvoltage category
    II conforming to IEC 61140
    NEMA degree of protection
    NEMA 1
    NEMA 12
    NEMA 3
    NEMA 4
    NEMA 4X
    Ordering and shipping details
    Category
    21429 - 9001 SK,SKY
    Discount Schedule
    CS1
    GTIN
    00785901154099
    Nbr. of units in pkg.
    1
    Package weight(Lbs)
    2.0300000000000002
    Returnability
    Y
    Country of origin
    MX
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    RoHS (date code: YYWW)
    REACh
    Product environmental profile
    Available
    Product end of life instructions
    Need no specific recycling operations
    California proposition 65
    WARNING: This product can expose you to chemicals including:
    - - - - - - - Substance 1
    Nickel compounds, which is known to the State of California to cause cancer, and
    - - - - - - - Substance 2
    Di-isodecyl phthalate (DIDP), which is known to the State of California to cause birth defects or other reproductive harm.
    - - - - - - - More information
    For more information go to www.p65warnings.ca.gov
    Contractual warranty
    Warranty period
    18 months
  • Documents and Downloads

    Language
    • English
    • French
    Catalog
    Date
    Size
    Add to My Documents
    Date 10/18/18
    Size 2.2 MB
    Digest Catalog 19: Push Buttons and Operator Interface
    CAD
    Date
    Size
    Add to My Documents
    30MM CONTROL STATION 3HOLE PLASTIC
    Certificate
    Date
    Size
    Add to My Documents
    Date 10/29/18
    Size 3.3 MB
    Handout
    Date
    Size
    Add to My Documents
    Date 9/28/16
    Size 419.8 KB
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
  • Dimensions Drawings

    Dimensions

    Below drawing shows a 2-hole enclosure. Refer to the product characteristics to get the number of holes.


    (1)
    Knockout conduit thread: 3/4”.

    a

    G

    mm

    in.

    mm

    in.

    226

    8.90

    181

    7.12