Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Choose another country or region

empty control station - 9001SK - plastic - 2 cut-outs Ø 30

Show more characteristics >
  • Product availability
    Stock - Normally stocked in distribution facility
  • Price
    201.00 USD
Add to My Products Remove from My Products

  • Main
    range of product
    Harmony 9001K
    Harmony 9001SK
    product or component type
    Empty enclosure
    device short name
    9001SK
    number of cut-out
    2 cut-outs
    cable entry
    1 entry tapped for 3/4'' knockout
    Complementary
    product destination
    For Ø 30 mm control and signalling units
    material
    Plastic
    product weight
    1.52 lb(US) (0.69 kg)
    Environment
    protective treatment
    TH
    ambient air temperature for storage
    -40...158 °F (-40...70 °C)
    ambient air temperature for operation
    -13...158 °F (-25...70 °C)
    overvoltage category
    II conforming to IEC 61140
    NEMA degree of protection
    NEMA 1
    NEMA 12
    NEMA 3
    NEMA 4
    NEMA 4X
    Ordering and shipping details
    Category
    21429 - 9001 SK,SKY
    Discount Schedule
    CS1
    GTIN
    00785901154082
    Nbr. of units in pkg.
    1
    Package weight(Lbs)
    1.7
    Returnability
    Y
    Country of origin
    MX
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    RoHS (date code: YYWW)
    REACh
    Product environmental profile
    Available
    Product end of life instructions
    Need no specific recycling operations
    California proposition 65
    WARNING: This product can expose you to chemicals including:
    - - - - - - - Substance 1
    Nickel compounds, which is known to the State of California to cause cancer, and
    - - - - - - - Substance 2
    Di-isodecyl phthalate (DIDP), which is known to the State of California to cause birth defects or other reproductive harm.
    - - - - - - - More information
    For more information go to www.p65warnings.ca.gov
    Contractual warranty
    Warranty period
    18 months
  • Documents and Downloads

    Language
    • English
    • French
    Catalog
    Date
    Size
    Add to My Documents
    Date 10/18/18
    Size 2.2 MB
    Digest 177 Sec. 19: Push Buttons and Operator Interface
    CAD
    Date
    Size
    Add to My Documents
    30MM CONTROL STATION 2HOLE PLASTIC
    Certificate
    Date
    Size
    Add to My Documents
    Date 5/12/16
    Size 2.6 MB
    Date 6/12/17
    Size 3.3 MB
    Handout
    Date
    Size
    Add to My Documents
    Date 9/28/16
    Size 419.8 KB
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
  • Dimensions Drawings

    Dimensions

    Below drawing shows a 2-hole enclosure. Refer to the product characteristics to get the number of holes.


    (1)
    Knockout conduit thread: 3/4”.

    a

    G

    mm

    in.

    mm

    in.

    169

    6.65

    124

    4.88