USA

Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Choose another country or region

Schneider Eletric 9001SKT38LWW9 Picture

View all Harmony 30 mm 9001 SK Plastic Push Buttons

Harmony 30 mm 9001 SK Plastic Push Buttons - 9001SKT38LWW9

Complete control buttons

Schneider Eletric 9001SKT38LWW9 Picture
View all Harmony 30 mm 9001 SK Plastic Push Buttons
Harmony 30 mm 9001 SK Plastic Push Buttons - 9001SKT38LWW9
Complete control buttons

PILOT LIGHT 120V 30MM TYPE SK +OTPIONS

Show more characteristics >
  • Product availability
    Non-Stock - Not normally stocked in distribution facility
  • Price
    197.00 USD
Add to My Products Remove from My Products

  • Main
    range of product
    Harmony 9001SK
    product or component type
    Pilot light
    device short name
    9001SK
    lens type
    Domed plastic
    light block supply
    Direct
    Complementary
    bezel material
    Plastic
    mounting diameter
    1.18 in (30 mm)
    shape of signaling unit head
    Round
    cap/operator or lens colour
    White
    light source
    White LED
    bulb base
    BA 9s
    [Us] rated supply voltage
    120 V AC/DC
    tightening torque
    7.08 lbf.in (0.8 N.m) conforming to EN/IEC 60947-1
    shape of screw head
    Cross slotted head
    connections - terminals
    Screw clamp terminals (1 x 0.22...2 x 1.5 mm²) conforming to EN/IEC 60947-1
    [Ith] conventional free air thermal current
    10 A
    short-circuit protection
    10 A cartridge fuse conforming to EN/IEC 60947-5-1
    [Ui] rated insulation voltage
    250 V (degree of pollution: 2) conforming to EN/IEC 60947-1
    [Uimp] rated impulse withstand voltage
    2.5 kV conforming to EN/IEC 60947-1
    operating position
    Any position
    operating mode
    Push-to-test
    CAD overall width
    2.13 in (54 mm)
    CAD overall height
    2.76 in (70 mm)
    CAD overall depth
    1.65 in (42 mm)
    product weight
    0.4 lb(US) (0.181 kg)
    Environment
    electrical shock protection class
    Class II conforming to IEC 61140
    protective treatment
    TC
    IP degree of protection
    IP66 conforming to IEC 60529
    NEMA degree of protection
    NEMA 1
    NEMA 12
    NEMA 13
    NEMA 2
    NEMA 3
    NEMA 3R
    NEMA 4
    NEMA 4X
    vibration resistance
    7 gn (f = 2...500 Hz) conforming to IEC 60068-2-6
    shock resistance
    50 gn conforming to IEC 60068-2-27
    ambient air temperature for operation
    -13...158 °F (-25...70 °C)
    ambient air temperature for storage
    -40...158 °F (-40...70 °C)
    standards
    EN/IEC 60947-1
    EN/IEC 60947-5-1
    EN/IEC 60947-5-4
    JIS C 4520
    JIS C 852
    UL 508
    CSA C22.2 No 14
    product certifications
    NEMA
    UL 508
    Ordering and shipping details
    Category
    21429 - 9001 SK,SKY
    Discount Schedule
    CS1
    GTIN
    00785901792819
    Nbr. of units in pkg.
    1
    Package weight(Lbs)
    0.5
    Returnability
    N
    Country of origin
    MX
    Offer Sustainability
    California proposition 65
    WARNING: This product can expose you to chemicals including:
    - - - - - - - Substance 1
    Nickel compounds, which is known to the State of California to cause cancer, and
    - - - - - - - Substance 2
    Di-isodecyl phthalate (DIDP), which is known to the State of California to cause birth defects or other reproductive harm.
    - - - - - - - More information
    For more information go to www.p65warnings.ca.gov
    Contractual warranty
    Warranty period
    18 months
  • Documents and Downloads

    Language
    • English
    Brochure
    Date
    Size
    Add to My Documents
    Date 2/7/18
    Size 1.5 MB
    Instruction Sheet
    Date
    Size
    Add to My Documents
    Date 6/19/18
    Size 173.7 KB
    Handout
    Date
    Size
    Add to My Documents
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.