USA

Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Choose another country or region

Schneider Eletric 9001SK1L38LYAH7 Picture
Discontinued

View all Harmony 30 mm 9001 SK Plastic Push Buttons

Harmony 30 mm 9001 SK Plastic Push Buttons - 9001SK1L38LYAH7

Legacy Products

Schneider Eletric 9001SK1L38LYAH7 Picture
Discontinued
View all Harmony 30 mm 9001 SK Plastic Push Buttons
Harmony 30 mm 9001 SK Plastic Push Buttons - 9001SK1L38LYAH7
Legacy Products

PUSHBUTTON 600VAC 10AMP 30MM TYPE SK+OPT

Show more characteristics >
9001SK1L38LYAH7  has not been replaced. Please contact your customer care center for more information.
  • Price
    231.00 USD
Add to My Products Remove from My Products

  • Main
    bezel material
    Black plastic
    control button type
    Standard push-button
    device short name
    SK
    enclosure type
    Weatherproof enclosure dust and oil resistant indoor/outdoor
    Enclosure corrosion resistance indoor/outdoor
    light source
    LED yellow
    mounting diameter
    1.18 in (30 mm)
    operator additional information
    Full guard in plastic
    Complementary
    Line Rated Current
    10 A
    cap/operator or lens colour
    Amber
    contact operation
    Standard fingersafe
    contacts type and composition
    2 NO
    control type
    Illuminated push-button
    electrical connection
    Screw clamp terminal
    light block supply
    Direct 120 V
    marking
    Unmarked
    mounting support
    Panel
    operator position information
    2 positions
    operator profile
    1 projecting push-button
    permissible voltage
    <= 600 V
    shape
    Round head
    type of operator
    Momentary
    utilisation category
    AC-15
    DC-13
    Environment
    NEMA degree of protection
    NEMA 1/2/3/3R/4/4X/6/12/13
    product certifications
    CE
    UL listed file E42259 CCN NKCR
    CSA LR24590 class 3211 03
    Ordering and shipping details
    Category
    21429 - 9001 SK,SKY
    Discount Schedule
    CS1
    GTIN
    00785901833635
    Nbr. of units in pkg.
    1
    Package weight(Lbs)
    0.40000000000000002
    Returnability
    N
    Country of origin
    MX
    Contractual warranty
    Warranty period
    18 months
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.