USA

Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Choose another country or region

Schneider Eletric 9001SK1L35Y Picture
Discontinued

View all Harmony 30 mm 9001 SK Plastic Push Buttons

Harmony 30 mm 9001 SK Plastic Push Buttons - 9001SK1L35Y

Legacy Products

Schneider Eletric 9001SK1L35Y Picture
Discontinued
View all Harmony 30 mm 9001 SK Plastic Push Buttons
Harmony 30 mm 9001 SK Plastic Push Buttons - 9001SK1L35Y
Legacy Products

yellow illum pushbutton Ø 30 - flush spring return full guard - 24/28 V AC/DC

Show more characteristics >
9001SK1L35Y  has not been replaced. Please contact your customer care center for more information.
  • Price
    138.00 USD
Add to My Products Remove from My Products

  • Main
    range of product
    Harmony 9001SK
    product or component type
    Push-button
    device short name
    9001SK
    bezel material
    Plastic
    Complementary
    mounting diameter
    1.18 in (30 mm)
    shape of signaling unit head
    Octagonal
    type of operator
    Spring return
    operator profile
    Flush, cap/operator or lens colour:yellow (unmarked marking)
    operator additional information
    Full guard in plastic
    light source
    Incandescent
    bulb base
    BA 9s
    light block supply
    Light block supply: direct
    standards
    JIS C 852
    EN/IEC 60947-5-4
    JIS C 4520
    EN/IEC 60947-1
    UL 508
    EN/IEC 60947-5-1
    CSA C22.2 No 14
    product certifications
    UL 508
    CSA LR25490 class 3211 03
    UL listed file E78403 CCN NKCR
    NEMA
    protective treatment
    TC
    ambient air temperature for storage
    -40...158 °F (-40...70 °C)
    ambient air temperature for operation
    -13...158 °F (-25...70 °C)
    vibration resistance
    7 gn (f= 2...500 Hz) conforming to IEC 60068-2-6
    shock resistance
    50 gn conforming to IEC 60068-2-27
    electrical shock protection class
    Class II conforming to IEC 61140
    IP degree of protection
    IP66 conforming to IEC 60529
    NEMA degree of protection
    NEMA 1
    NEMA 12
    NEMA 13
    NEMA 2
    NEMA 3
    NEMA 3R
    NEMA 4
    NEMA 4X
    mechanical durability
    5000000 cycles
    operating position
    Any position
    product weight
    0.4 lb(US) (0.181 kg)
    Ordering and shipping details
    Category
    21429 - 9001 SK,SKY
    Discount Schedule
    CS1
    GTIN
    00785901688839
    Nbr. of units in pkg.
    1
    Package weight(Lbs)
    0.40000000000000002
    Returnability
    N
    Country of origin
    MX
    Contractual warranty
    Warranty period
    18 months
  • Documents and Downloads

    Language
    • English
    Instruction Sheet
    Date
    Size
    Add to My Documents
    Date 6/19/18
    Size 365.4 KB
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.