USA

Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Choose another country or region

Schneider Eletric 9001KXPB1RR Picture

View all Harmony 30 mm 9001 K Metal Push Buttons

Harmony 30 mm 9001 K Metal Push Buttons - 9001KXPB1RR

Harmony 9001KX

Schneider Eletric 9001KXPB1RR Picture
View all Harmony 30 mm 9001 K Metal Push Buttons
Harmony 30 mm 9001 K Metal Push Buttons - 9001KXPB1RR
Harmony 9001KX

30MM PILOT LIGHT 120VAC

Show more characteristics >
  • Product availability
    Non-Stock - Not normally stocked in distribution facility
  • Price
    278.00 USD
Add to My Products Remove from My Products

  • Ordering and shipping details
    Category
    21427 - 9001 KX
    Discount Schedule
    CS1
    GTIN
    00785901036487
    Nbr. of units in pkg.
    1
    Package weight(Lbs)
    0.55000000000000004
    Returnability
    N
    Country of origin
    MX
    Offer Sustainability
    California proposition 65
    WARNING: This product can expose you to chemicals including:
    - - - - - - - Substance 1
    Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm.
    - - - - - - - More information
    For more information go to www.p65warnings.ca.gov
    Contractual warranty
    Warranty period
    18 months
  • Documents and Downloads

    Language
    • English
    Catalog
    Date
    Size
    Add to My Documents
    Digest Catalog 19: Push Buttons and Operator Interface
    Data Bulletin
    Date
    Size
    Add to My Documents
    Date 9/24/17
    Size 3.6 MB
    Product Environmental Profile
    Date
    Size
    Add to My Documents
    Date 9/21/17
    Size 1.1 MB
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.