USA

Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Choose another country or region

Schneider Eletric 9001KXN400 Picture
Discontinued

View all Harmony 30 mm 9001 K Metal Push Buttons

Harmony 30 mm 9001 K Metal Push Buttons - 9001KXN400

Harmony 9001KX

Schneider Eletric 9001KXN400 Picture
Discontinued
View all Harmony 30 mm 9001 K Metal Push Buttons
Harmony 30 mm 9001 K Metal Push Buttons - 9001KXN400
Harmony 9001KX

PUSH BUTTON LEGEND INSERT 30MM KX

Show more characteristics >
9001KXN400  has not been replaced. Please contact your customer care center for more information.
  • Product availability
    Non-Stock - Not normally stocked in distribution facility
  • Price
    4.40 USD
Add to My Products Remove from My Products

  • Main
    range of product
    Harmony 9001K
    accessory / separate part type
    Legend holder
    accessory / separate part category
    Marking accessory
    Ordering and shipping details
    Category
    21427 - 9001 KX
    Discount Schedule
    CS1
    GTIN
    00785901513551
    Nbr. of units in pkg.
    1
    Package weight(Lbs)
    0.37
    Returnability
    N
    Country of origin
    US
    Offer Sustainability
    RoHS (date code: YYWW)
    REACh
    California proposition 65
    WARNING: This product can expose you to chemicals including:
    - - - - - - - Substance 1
    Nickel compounds, which is known to the State of California to cause cancer, and
    - - - - - - - Substance 2
    Di-isodecyl phthalate (DIDP), which is known to the State of California to cause birth defects or other reproductive harm.
    - - - - - - - More information
    For more information go to www.p65warnings.ca.gov
    Contractual warranty
    Warranty period
    18 months
  • Documents and Downloads

    Language
    • English
    Catalog
    Date
    Size
    Add to My Documents
    Digest Catalog 19: Push Buttons and Operator Interface
    REACh Declaration
    Date
    Size
    Add to My Documents
    Date 10/24/18
    Size 0
    EU RoHS Declaration
    Date
    Size
    Add to My Documents
    Date 10/24/18
    Size 0
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.