USA

Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Choose another country or region

Schneider Eletric 9001KP7LRR6 Picture
Discontinued

View all Harmony 30 mm 9001 K Metal Push Buttons

Harmony 30 mm 9001 K Metal Push Buttons - 9001KP7LRR6

Legacy Products

Schneider Eletric 9001KP7LRR6 Picture
Discontinued
View all Harmony 30 mm 9001 K Metal Push Buttons
Harmony 30 mm 9001 K Metal Push Buttons - 9001KP7LRR6
Legacy Products

Ø30 red LED Pilot Light - 220 - 240 V AC

Show more characteristics >
9001KP7LRR6  has not been replaced. Please contact your customer care center for more information.
  • Price
    153.00 USD
Add to My Products Remove from My Products

  • Main
    range of product
    Harmony 9001K
    product or component type
    Pilot light
    device short name
    9001K
    Complementary
    bezel material
    Chromium plated metal
    mounting diameter
    1.18 in (30 mm)
    shape of signaling unit head
    Round
    lens type
    Domed (glass)
    cap/operator or lens colour
    Red
    light source
    Red LED
    bulb base
    BA 9s
    light block supply
    Direct (f = 50/60 Hz)
    connections - terminals
    Screw clamp terminals (1 x 0.22...2 x 1.5 mm²) conforming to IEC 60947-1
    tightening torque
    7.08 lbf.in (0.8 N.m) conforming to IEC 60947-1
    shape of screw head
    Cross slotted
    operating position
    Any position
    [Ui] rated insulation voltage
    250 V (degree of pollution: 2) conforming to IEC 60947-1
    [Uimp] rated impulse withstand voltage
    2.5 kV conforming to IEC 60947-1
    short-circuit protection
    10 A cartridge fuse conforming to IEC 60947-5-1
    [Ith] conventional free air thermal current
    10 A
    CAD overall width
    2.13 in (54 mm)
    CAD overall height
    2.76 in (70 mm)
    CAD overall depth
    1.65 in (42 mm)
    [Us] rated supply voltage
    220...240 V AC 50...60 Hz
    device presentation
    Complete product
    Environment
    standards
    JIS C 852
    EN/IEC 60947-5-4
    EN/IEC 60947-1
    JIS C 4520
    UL 508
    EN/IEC 60947-5-1
    CSA C22.2 No 14
    product certifications
    UL 508
    NEMA
    protective treatment
    TC
    ambient air temperature for storage
    -40...158 °F (-40...70 °C)
    ambient air temperature for operation
    -13...158 °F (-25...70 °C)
    vibration resistance
    7 gn (f = 2...500 Hz) conforming to IEC 60068-2-6
    shock resistance
    50 gn conforming to IEC 60068-2-27
    overvoltage category
    Class II conforming to IEC 61140
    IP degree of protection
    IP66 conforming to IEC 60529
    NEMA degree of protection
    NEMA 1
    NEMA 12
    NEMA 13
    NEMA 2
    NEMA 3
    NEMA 3R
    NEMA 4
    NEMA 6
    Ordering and shipping details
    Category
    21426 - 9001 K (NOT KA,KM,KX)
    Discount Schedule
    CS1
    Nbr. of units in pkg.
    1
    Package weight(Lbs)
    0.5
    Returnability
    N
    Country of origin
    MX
    Contractual warranty
    Warranty period
    18 months
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.