USA

Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Choose another country or region

30mm Pilot Light 120v red

Show more characteristics >
  • Product availability
    Stock - Normally stocked in distribution facility
  • Price
    153.00 USD
Add to My Products Remove from My Products

  • Main
    range of product
    Harmony 9001K
    product or component type
    Pilot light
    device short name
    K
    Complementary
    bezel material
    Chromium plated metal
    mounting diameter
    1.18 in (30 mm)
    lens type
    Fresnel (plastic)
    cap/operator or lens colour
    Red
    light source
    Incandescent
    bulb base
    BA 9s
    light block supply
    Via transformer (f = 50/60 Hz)
    Via integral transformer (f = 50/60 Hz)
    connections - terminals
    Screw clamp terminals (1 x 0.22...2 x 1.5 mm²) conforming to IEC 60947-1
    shape of screw head
    Round head
    operating position
    Any position
    [Us] rated supply voltage
    110...120 V AC
    operating mode
    Normal
    device presentation
    Complete product
    Environment
    product certifications
    UL listed file E42259 CCN NKCR
    CSA LR25490 class 3211 03
    CE
    NEMA degree of protection
    NEMA 1/2/3/3R/4/6/12/13
    Ordering and shipping details
    Category
    21426 - 9001 K (NOT KA,KM,KX)
    Discount Schedule
    CS1
    GTIN
    00785901094579
    Nbr. of units in pkg.
    1
    Package weight(Lbs)
    0.48999999999999999
    Returnability
    Y
    Country of origin
    MX
    Offer Sustainability
    RoHS (date code: YYWW)
    REACh
    California proposition 65
    WARNING: This product can expose you to chemicals including:
    - - - - - - - Substance 1
    Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm.
    - - - - - - - More information
    For more information go to www.p65warnings.ca.gov
    Contractual warranty
    Warranty period
    18 months
  • Documents and Downloads

    Language
    • English
    Catalog
    Date
    Size
    Add to My Documents
    Harmony™ 9001K/SK/KX 30 mm Push Buttons (Version 1.0)
    Instruction Sheet
    Date
    Size
    Add to My Documents
    Pilot Light Operators (Version 1)
    Date 6/19/18
    Size 173.7 KB
    Handout
    Date
    Size
    Add to My Documents
    30 mm Chrome Heavy-Duty Push Buttons, Selector Switches and Pilot Lights (Version 1.0)
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.