USA

Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Choose another country or region

emergency stop legend plate Ø 90 mm - PARADA DE EMERGENCIA - for Ø 30 units

Show more characteristics >
  • Product availability
    Non-Stock - Not normally stocked in distribution facility
  • Price
    3.60 USD
Add to My Products Remove from My Products

  • Main
    range of product
    Harmony 9001K
    Harmony 9001SK
    product or component type
    Legend plate
    accessory / separate part category
    Marking accessory
    accessory / separate part destination
    Control and signalling units Ø 30 mm
    marking
    Black PARADA DE EMERGENCIA on yellow background
    label dimensions
    Ø 90 mm
    language
    Spanish
    Complementary
    material
    Plastic
    product weight
    0.01 lb(US) (0.005 kg)
    Ordering and shipping details
    Category
    21433 - 9001 ACCESS FOR K,KX,SK
    Discount Schedule
    CS1
    GTIN
    003389118373204
    Nbr. of units in pkg.
    1
    Package weight(Lbs)
    0.40000000000000002
    Returnability
    N
    Country of origin
    MX
    Offer Sustainability
    RoHS (date code: YYWW)
    California proposition 65
    WARNING: This product can expose you to chemicals including:
    - - - - - - - Substance 1
    Nickel compounds, which is known to the State of California to cause cancer, and
    - - - - - - - Substance 2
    Di-isodecyl phthalate (DIDP), which is known to the State of California to cause birth defects or other reproductive harm.
    - - - - - - - More information
    For more information go to www.p65warnings.ca.gov
    Contractual warranty
    Warranty period
    18 months
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.