USA
Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Choose another country or region

legend - Ø 30 - 40 x 43 mm - ARRET

Show more characteristics >
  • Product availability
    Non-Stock - Not normally stocked in distribution facility
  • Price
    4.40 USD
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range of product
    Harmony 9001K
    accessory / separate part type
    Legend plate
    accessory / separate part category
    Marking accessory
    accessory / separate part destination
    Control and signalling units Ø 30 mm (metal range)
    label dimensions
    40 x 43 mm
    marking
    White ARRET on red background
    language
    French
    Complementary
    mounting diameter
    1.18 in (30 mm)
    material
    Aluminium
    product weight
    0.01 lb(US) (0.005 kg)
    Ordering and shipping details
    Category
    21433 - 9001 ACCESS FOR K,KX,SK
    Discount Schedule
    CS1
    GTIN
    00785901301097
    Nbr. of units in pkg.
    1
    Returnability
    N
    Country of origin
    US
    Offer Sustainability
    RoHS (date code: YYWW)
    Compliant  - since  0840  -  Schneider Electric declaration of conformity
    Schneider Electric declaration of conformity
    REACh
    California proposition 65
    WARNING: This product can expose you to chemicals including:
    - - - - - - - Substance 1
    Nickel compounds, which is known to the State of California to cause cancer, and
    - - - - - - - Substance 2
    Di-isodecyl phthalate (DIDP), which is known to the State of California to cause birth defects or other reproductive harm.
    - - - - - - - More information
    For more information go to www.p65warnings.ca.gov
    Contractual warranty
    Warranty period
    18 months
  • Documents and Downloads

    Language
    • English
    • French
    CAD
    Date
    Size
    Add to My Documents
    CAD for 9001KN202F: legend - Ø 30 - 40 x 43 mm - ARRET (Version 1.0)
    Certificate
    Date
    Size
    Add to My Documents
    CB Scheme for Harmony 9001K SK (Version 1.0)
    EU RoHS Declaration
    Date
    Size
    Add to My Documents
    Date 3/5/19
    Size 195.3 KB
    REACh Declaration
    Date
    Size
    Add to My Documents
    Date 3/5/19
    Size 195.3 KB
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
  • Dimensions Drawings

    Dimensions


    a

    b

    mm

    in.

    mm

    in.

    41.3

    1.62

    24.6

    0.97