USA
Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Choose another country or region

30mm Push Button, Type K, aluminum legend plate, red, marked STOP

Show more characteristics >
  • Product availability
    Stock - Normally stocked in distribution facility
  • Price*
    5.28 USD
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range of product
    Harmony 9001K
    accessory / separate part type
    Legend plate
    accessory / separate part category
    Marking accessory
    accessory / separate part destination
    Control and signalling units Ø 30 mm (metal range)
    label dimensions
    40 x 43 mm
    marking
    White STOP on red
    language
    English
    Complementary
    mounting diameter
    1.18 in (30 mm)
    material
    Aluminium
    product weight
    0.01 lb(US) (0.005 kg)
    Ordering and shipping details
    Category
    21433 - 9001 ACCESS FOR K,KX,SK
    Discount Schedule
    CS1
    GTIN
    00785901915119
    Nbr. of units in pkg.
    1
    Package weight(Lbs)
    0.01
    Returnability
    Y
    Country of origin
    US
    Offer Sustainability
    RoHS (date code: YYWW)
    Compliant  - since  0840  -  Schneider Electric declaration of conformity
    Schneider Electric declaration of conformity
    REACh
    California proposition 65
    WARNING: This product can expose you to chemicals including:
    - - - - - - - Substance 1
    Nickel compounds, which is known to the State of California to cause cancer, and
    - - - - - - - Substance 2
    Di-isodecyl phthalate (DIDP), which is known to the State of California to cause birth defects or other reproductive harm.
    - - - - - - - More information
    For more information go to www.p65warnings.ca.gov
    Contractual warranty
    Warranty period
    18 months
  • Documents and Downloads

    Language
    • English
    • French
    Catalog
    Date
    Size
    Add to My Documents
    Harmony™ 9001K/SK/KX 30 mm Push Buttons Catalog (Version 1.0)
    Digest 178 Catalog 19: Push Buttons and Operator Interface (Version 1.0)
    CAD
    Date
    Size
    Add to My Documents
    CAD for 9001KN202: 30MM LEGEND PLATE - STOP RED (Version 1.0)
    Certificate
    Date
    Size
    Add to My Documents
    CB Scheme for Harmony 9001K SK (Version 1.0)
    UL Certificate E78403 NKCR2 Auxiliary Devices (Version 1.0)
    Instruction Sheet
    Date
    Size
    Add to My Documents
    Illuminated and Non-Illuminated, Maintained and Spring-Return Selector Switches (Version 1.0)
    EU RoHS Declaration
    Date
    Size
    Add to My Documents
    Date 8/17/19
    Size 195.3 KB
    REACh Declaration
    Date
    Size
    Add to My Documents
    Date 8/17/19
    Size 195.3 KB
    Handout
    Date
    Size
    Add to My Documents
    30 mm Chrome Heavy-Duty Push Buttons, Selector Switches and Pilot Lights (Version 1.0)
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
  • Dimensions Drawings

    Dimensions


    a

    b

    mm

    in.

    mm

    in.

    41.3

    1.62

    24.6

    0.97


Compare products: /