USA
Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Choose another country or region

push button legend plate 30 mm Type-K - Marked "Start"

Show more characteristics >
  • Product availability
    Stock - Normally stocked in distribution facility
  • Price
    5.40 USD
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range of product
    Harmony 9001 SK
    Harmony 9001 K
    accessory / separate part type
    Legend plate
    accessory / separate part category
    Marking accessory
    accessory / separate part destination
    Control and signalling units Ø 30 mm
    marking
    White START on black background
    language
    English
    label dimensions
    57 x 57 mm
    Complementary
    mounting diameter
    1.18 in (30 mm)
    material
    Plastic
    product weight
    0.01 lb(US) (0.005 kg)
    Ordering and shipping details
    Category
    21433 - 9001 ACCESS FOR K,KX,SK
    Discount Schedule
    CS1
    GTIN
    00785901029564
    Nbr. of units in pkg.
    1
    Package weight(Lbs)
    0.01
    Returnability
    Y
    Country of origin
    MX
    Offer Sustainability
    RoHS (date code: YYWW)
    REACh
    California proposition 65
    WARNING: This product can expose you to chemicals including:
    - - - - - - - Substance 1
    Nickel compounds, which is known to the State of California to cause cancer, and
    - - - - - - - Substance 2
    Di-isodecyl phthalate (DIDP), which is known to the State of California to cause birth defects or other reproductive harm.
    - - - - - - - More information
    For more information go to www.p65warnings.ca.gov
    Contractual warranty
    Warranty period
    18 months
  • Documents and Downloads

    Language
    • English
    Catalog
    Date
    Size
    Add to My Documents
    Digest 178 Catalog 19: Push Buttons and Operator Interface (Version 1.0)
    Harmony™ 9001K/SK/KX 30 mm Push Buttons (Version 1.0)
    CAD
    Date
    Size
    Add to My Documents
    CAD for 9001KN101BP: push button legend plate 30 mm Type-K - Marked "Start (Version 1.0)
    Brochure
    Date
    Size
    Add to My Documents
    30mm Push Buttons Brochure (Version 1.0)
    Date 2/7/18
    Size 1.5 MB
    EU RoHS Declaration
    Date
    Size
    Add to My Documents
    Date 3/5/19
    Size 195.3 KB
    REACh Declaration
    Date
    Size
    Add to My Documents
    Date 3/5/19
    Size 195.3 KB
    Handout
    Date
    Size
    Add to My Documents
    30 mm Chrome Heavy-Duty Push Buttons, Selector Switches and Pilot Lights (Version 1.0)
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.