USA

Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Choose another country or region

Schneider Eletric 9001K3L38CH13 Picture
Discontinued

View all Harmony 30 mm 9001 K Metal Push Buttons

Harmony 30 mm 9001 K Metal Push Buttons - 9001K3L38CH13

Legacy Products

Schneider Eletric 9001K3L38CH13 Picture
Discontinued
View all Harmony 30 mm 9001 K Metal Push Buttons
Harmony 30 mm 9001 K Metal Push Buttons - 9001K3L38CH13
Legacy Products

clear illuminated pushbutton Ø 30 - flush spring return - 120V - 1OC

Show more characteristics >
9001K3L38CH13  has not been replaced. Please contact your customer care center for more information.
  • Product availability
    Non-Stock - Not normally stocked in distribution facility
  • Price
    198.00 USD
Add to My Products Remove from My Products

  • Main
    range of product
    Harmony 9001K
    product or component type
    Illuminated push-button
    device short name
    9001K
    type of operator
    Spring return
    operator profile
    Clear flush unmarked
    operator additional information
    Extended metallic guard
    Complementary
    bezel material
    Chromium plated metal
    mounting diameter
    1.18 in (30 mm)
    shape of signaling unit head
    Octagonal
    light source
    Incandescent
    light source
    Incandescent
    bulb base
    BA 9s
    light block supply
    Direct
    [Us] rated supply voltage
    120 V AC/DC
    contacts type and composition
    1 C/O
    connections - terminals
    Screw clamp terminals (1 x 0.22...2 x 1.5 mm²) conforming to IEC 60947-1
    tightening torque
    7.08 lbf.in (0.8 N.m) conforming to IEC 60947-1
    shape of screw head
    Cross slotted
    mechanical durability
    5000000 cycles
    operating position
    Any position
    [Ie] rated operational current
    0.55 A at 125 V (DC-13) A600-Q600 conforming to NEMA
    [Ui] rated insulation voltage
    250 V (degree of pollution: 3) conforming to IEC 60947-1
    [Uimp] rated impulse withstand voltage
    2.5 kV conforming to IEC 60947-1
    contacts material
    Silver alloy contacts
    contact operation
    Standard
    positive opening
    Without
    short-circuit protection
    10 A cartridge fuse conforming to IEC 60947-5-1
    [Ith] conventional free air thermal current
    10 A
    [Icm] rated short-circuit making capacity
    <= 12 kA at 600 V (AC-15) 7200 VA
    <= 15 kA at 480 V (AC-15) 7200 VA
    <= 30 kA at 240 V (AC-15) 7200 VA
    <= 60 kA at 120 V (AC-15) 7200 VA
    rated breaking capacity
    <= 0.1 kA at 600 V (DC-13)
    <= 0.27 kA at 250 V (DC-13)
    <= 0.55 kA at 125 V (DC-13)
    <= 1.2 kA at 600 V (AC-15) 720 VA
    <= 1.5 kA at 480 V (AC-15) 720 VA
    <= 3 kA at 240 V (AC-15) 720 VA
    <= 6 kA at 120 V (AC-15) 720 VA
    CAD overall width
    2.13 in (54 mm)
    CAD overall height
    1.65 in (42 mm)
    CAD overall depth
    4.17 in (106 mm)
    terminals description ISO n°1
    (13-14-11-12)OF
    product weight
    0.39 lb(US) (0.175 kg)
    device presentation
    Complete product
    Environment
    standards
    EN/IEC 60947-1
    EN/IEC 60947-5-1
    EN/IEC 60947-5-4
    JIS C 4520
    JIS C 852
    UL 508
    CSA C22.2 No 14
    product certifications
    NEMA
    UL 508
    protective treatment
    TC
    ambient air temperature for storage
    -40...158 °F (-40...70 °C)
    ambient air temperature for operation
    -13...158 °F (-25...70 °C)
    vibration resistance
    7 gn (f = 2...500 Hz) conforming to IEC 60068-2-6
    shock resistance
    50 gn conforming to IEC 60068-2-27
    overvoltage category
    Class II conforming to IEC 61140
    IP degree of protection
    IP66 conforming to IEC 60529
    NEMA degree of protection
    NEMA 1
    NEMA 12
    NEMA 13
    NEMA 2
    NEMA 3
    NEMA 3R
    NEMA 4
    Ordering and shipping details
    Category
    21426 - 9001 K (NOT KA,KM,KX)
    Discount Schedule
    CS1
    GTIN
    003389110930511
    Nbr. of units in pkg.
    1
    Package weight(Lbs)
    0.5
    Returnability
    N
    Country of origin
    MX
    Offer Sustainability
    RoHS (date code: YYWW)
    REACh
    California proposition 65
    WARNING: This product can expose you to chemicals including:
    - - - - - - - Substance 1
    Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm.
    - - - - - - - More information
    For more information go to www.p65warnings.ca.gov
    Contractual warranty
    Warranty period
    18 months
  • Documents and Downloads

    Language
    • English
    • Spanish
    • French
    Certificate
    Date
    Size
    Add to My Documents
    Date 10/29/18
    Size 3.3 MB
    REACh Declaration
    Date
    Size
    Add to My Documents
    RoHs Declaration
    Date
    Size
    Add to My Documents
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
  • Dimensions Drawings

    Dimensions


    e
    panel thickness: 1 to 6 mm / 0.04 to 0.24 in.


  • Mounting and Clearance

    Contact Block Mounting Position

    Top and Rear views


    (1)
    It is possible to mount up to 3 levels of contacts blocks (maximum of 6 contacts blocks)
    (2)
    Operator
    (3)
    Locating notch
    (4)
    Side 1
    (5)
    Side 2


    Panel Cut-Out
    Clearance


    Legend plate

    a min.

    b min.

    mm

    in.

    mm

    in.

    9001KN2••

    57.2

    2.25

    44.5

    1.75

    9001KN3••

    57.2

    2.25

    50.8

    2.00

    Individual Cut-outs Details

    2 alternatives