USA

Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Choose another country or region

Schneider Eletric 9001K3L35YH6 Picture

View all Harmony 30 mm 9001 K Metal Push Buttons

Harmony 30 mm 9001 K Metal Push Buttons - 9001K3L35YH6

Complete control buttons

Schneider Eletric 9001K3L35YH6 Picture
View all Harmony 30 mm 9001 K Metal Push Buttons
Harmony 30 mm 9001 K Metal Push Buttons - 9001K3L35YH6
Complete control buttons

illuminated push button - 600 VAC 10 A - Ø30 - Type K

Show more characteristics >
  • Product availability
    Non-Stock - Not normally stocked in distribution facility
  • Price
    177.00 USD
Add to My Products Remove from My Products

  • Main
    range of product
    Harmony 9001K
    product or component type
    Illuminated push-button
    device short name
    9001K
    type of operator
    Spring return
    operator profile
    Yellow flush unmarked
    operator additional information
    Extended metallic guard
    Complementary
    bezel material
    Chromium plated metal
    mounting diameter
    1.18 in (30 mm)
    light source
    Incandescent
    bulb base
    BA 9s
    light block supply
    Direct
    [Us] rated supply voltage
    24...28 V AC/DC
    contacts type and composition
    1 NC
    connections - terminals
    Screw clamp terminals (1 x 0.22...2 x 1.5 mm²) conforming to IEC 60947-1
    tightening torque
    7.08 lbf.in (0.8 N.m) conforming to IEC 60947-1
    mechanical durability
    5000000 cycles
    operating position
    Any position
    [Ie] rated operational current
    10 A (AC-15)
    10 A (DC-13)
    contacts material
    Silver alloy contacts
    contact operation
    Standard
    short-circuit protection
    10 A cartridge fuse conforming to IEC 60947-5-1
    [Ith] conventional free air thermal current
    10 A
    [Icm] rated short-circuit making capacity
    <= 12 kA
    device presentation
    Complete product
    Environment
    product certifications
    CSA LR 25490 class 3211 03
    CE
    UL listed file E42259 CCN NKCR
    NEMA
    protective treatment
    TC
    ambient air temperature for storage
    -40...158 °F (-40...70 °C)
    ambient air temperature for operation
    -13...158 °F (-25...70 °C)
    vibration resistance
    7 gn (f = 2...500 Hz) conforming to IEC 60068-2-6
    shock resistance
    50 gn conforming to IEC 60068-2-27
    overvoltage category
    Class II conforming to IEC 61140
    IP degree of protection
    IP66 conforming to IEC 60529
    NEMA degree of protection
    NEMA 1/2/3/3R/4/6/12/13
    Ordering and shipping details
    Category
    21426 - 9001 K (NOT KA,KM,KX)
    Discount Schedule
    CS1
    Nbr. of units in pkg.
    1
    Package weight(Lbs)
    0.5
    Returnability
    N
    Country of origin
    MX
    Contractual warranty
    Warranty period
    18 months
  • Documents and Downloads

    Language
    • English
    Instruction Sheet
    Date
    Size
    Add to My Documents
    Date 6/19/18
    Size 365.4 KB
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.