USA

Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Choose another country or region

Schneider Eletric 9001K35H2 Picture

View all Harmony 30 mm 9001 K Metal Push Buttons

Harmony 30 mm 9001 K Metal Push Buttons - 9001K35H2

Complete control buttons

Schneider Eletric 9001K35H2 Picture
View all Harmony 30 mm 9001 K Metal Push Buttons
Harmony 30 mm 9001 K Metal Push Buttons - 9001K35H2
Complete control buttons

joystick controller - Ø 30 - 5 positions spring return - 2 CO

Show more characteristics >
  • Product availability
    Stock - Normally stocked in distribution facility
  • Price
    435.00 USD
Add to My Products Remove from My Products

  • Main
    range of product
    Harmony 9001K
    product or component type
    Joystick controller
    device short name
    9001K
    sale per indivisible quantity
    1
    type of operator
    Spring return (to centre)
    operator profile
    80 mm long operating shaft
    Complementary
    bezel material
    Chromium plated metal
    mounting diameter
    1.18 in (30 mm)
    product weight
    0.82 lb(US) (0.372 kg)
    operating position
    Any position
    shape of signaling unit head
    Octagonal
    operator position information
    5 positions
    positive opening
    Without
    connections - terminals
    Screw clamp terminals (1 x 0.22...2 x 1.5 mm²) conforming to IEC 60947-1
    tightening torque
    7.08 lbf.in (0.8 N.m) conforming to IEC 60947-1
    shape of screw head
    Cross slotted head
    contacts material
    Silver alloy contacts
    short-circuit protection
    10 A cartridge fuse conforming to IEC 60947-5-1
    [Ith] conventional free air thermal current
    10 A
    [Ui] rated insulation voltage
    250 V (degree of pollution: 3) conforming to IEC 60947-1
    [Uimp] rated impulse withstand voltage
    2.5 kV conforming to IEC 60947-1
    [Ie] rated operational current
    3 A at 240 V AC-15, A600-Q600 conforming to NEMA
    0.55 A at 125 V DC-13, A600-Q600 conforming to NEMA
    [Icm] rated short-circuit making capacity
    <= 12 kA at 600 V AC-15, 7200 VA
    <= 15 kA at 480 V AC-15, 7200 VA
    <= 30 kA at 240 V AC-15, 7200 VA
    <= 60 kA at 120 V AC-15, 7200 VA
    rated breaking capacity
    <= 3 kA at 240 V AC-15, 720 VA
    <= 6 kA at 120 V AC-15, 720 VA
    <= 0.1 kA at 600 V DC-13
    <= 0.27 kA at 250 V DC-13
    <= 0.55 kA at 125 V DC-13
    <= 1.2 kA at 600 V AC-15, 720 VA
    <= 1.5 kA at 480 V AC-15, 720 VA
    device presentation
    Complete product
    Environment
    protective treatment
    TC
    ambient air temperature for storage
    -40...158 °F (-40...70 °C)
    ambient air temperature for operation
    -13...158 °F (-25...70 °C)
    overvoltage category
    II conforming to IEC 61140
    IP degree of protection
    IP66 conforming to IEC 60529
    NEMA degree of protection
    NEMA 1
    NEMA 12
    NEMA 13
    NEMA 2
    NEMA 3
    NEMA 3R
    NEMA 4
    standards
    EN/IEC 60947-1
    EN/IEC 60947-5-1
    EN/IEC 60947-5-4
    JIS C 4520
    JIS C 852
    UL 508
    CSA C22.2 No 14
    product certifications
    NEMA
    UL 508
    vibration resistance
    7 gn (f = 2...500 Hz) conforming to IEC 60068-2-6
    shock resistance
    50 gn conforming to IEC 60068-2-27
    Ordering and shipping details
    Category
    21426 - 9001 K (NOT KA,KM,KX)
    Discount Schedule
    CS1
    GTIN
    00785901028284
    Nbr. of units in pkg.
    1
    Package weight(Lbs)
    0.66000000000000003
    Returnability
    Y
    Country of origin
    MX
    Offer Sustainability
    RoHS (date code: YYWW)
    REACh
    California proposition 65
    WARNING: This product can expose you to chemicals including:
    - - - - - - - Substance 1
    Nickel compounds, which is known to the State of California to cause cancer, and
    - - - - - - - Substance 2
    Di-isodecyl phthalate (DIDP), which is known to the State of California to cause birth defects or other reproductive harm.
    - - - - - - - More information
    For more information go to www.p65warnings.ca.gov
    Contractual warranty
    Warranty period
    18 months
  • Documents and Downloads

    Language
    • English
    • Spanish
    • French
    Catalog
    Date
    Size
    Add to My Documents
    Date 12/11/18
    Size 10.3 MB
    CAD
    Date
    Size
    Add to My Documents
    JOYSTICK 600VAC 10A 30MM TYPE K
    Date 6/29/17
    Size 22.9 KB
    Date 6/29/17
    Size 378.5 KB
    Date 6/29/17
    Size 49.8 KB
    Brochure
    Date
    Size
    Add to My Documents
    Date 2/7/18
    Size 1.5 MB
    Certificate
    Date
    Size
    Add to My Documents
    Date 10/29/18
    Size 3.3 MB
    Instruction Sheet
    Date
    Size
    Add to My Documents
    Date 5/31/18
    Size 281.6 KB
    Handout
    Date
    Size
    Add to My Documents
    REACh Declaration
    Date
    Size
    Add to My Documents
    RoHs Declaration
    Date
    Size
    Add to My Documents
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
  • Dimensions Drawings

    Dimensions


    e
    panel thickness: 1 to 6 mm / 0.04 to 0.24 in.


  • Mounting and Clearance

    Contact Block Mounting Position

    Top and Rear views


    (1)
    It is possible to mount up to 3 levels of contacts blocks (maximum of 6 contacts blocks)
    (2)
    Operator
    (3)
    Locating notch
    (4)
    Side 1
    (5)
    Side 2


    Panel Cut-Out
    Clearance


    Legend plate

    a min.

    b min.

    mm

    in.

    mm

    in.

    9001KN2••

    57.2

    2.25

    44.5

    1.75

    9001KN3••

    57.2

    2.25

    50.8

    2.00

    Individual Cut-outs Details

    2 alternatives



  • Technical Description

    Joystick Positions